1

2-way ball valves with flange connection Gray cast iron · flange · DN 25 - DN 200 page 56

Manufacturer RÖTELMANN
Description 2-way ball valves with flange connection Gray cast iron · flange · DN 25 - DN 200
Part number 105 050
Product selection
Selector PN (bar) DN D (mm) K (mm) Quantity n øL L1 (mm) L2 (mm) H (mm) R (mm) Weight (kg) Article-No. Body Ball Stem Ball seats Stem seals
1 10 25 115 85 4 M12 125 42 77 175 3.1 105 050 GG Brass Steel PTFE NBR
2 10 32 140 100 4 M16 130 47 82 175 4.8 105 051 GG Brass Steel PTFE NBR
3 10 40 150 110 4 M16 140 49 99 250 6.1 105 052 GG Brass Steel PTFE NBR
4 10 50 165 125 4 M16 150 52 106 250 8.6 105 053 GG Brass Steel PTFE NBR
5 10 65 185 145 4 M16 170 65 125 320 11 105 054 GG Brass Steel PTFE NBR
6 10 80 200 160 8 M16 180 66 136 320 13.3 105 055 GG Brass Steel PTFE NBR
7 10 100 220 180 8 M16 190 89 156 380 19.7 105 056 GG Brass Steel PTFE NBR
8 10 125 250 210 8 M16 200 100 174 380 32 105 057 GG Brass Steel PTFE NBR
9 10 150 285 240 8 M20 210 105 234 700 44 105 058 GG Brass Steel PTFE NBR
10 10 200 340 295 8 Ø22 400 200 272 700 97 105 059 GG Brass Steel PTFE NBR
11 16 25 115 85 4 M12 125 42 77 175 3.1 105 050 GG Brass Steel PTFE NBR
12 16 32 140 100 4 M16 130 47 82 175 4.8 105 051 GG Brass Steel PTFE NBR
13 16 40 150 110 4 M16 140 49 99 250 6.1 105 052 GG Brass Steel PTFE NBR
14 16 50 165 125 4 M16 150 52 106 250 8.6 105 053 GG Brass Steel PTFE NBR
15 16 65 185 145 4 M16 170 65 125 320 11 105 054 GG Brass Steel PTFE NBR
16 16 80 200 160 8 M16 180 66 136 320 13.3 105 055 GG Brass Steel PTFE NBR
17 16 100 220 180 8 M16 190 89 156 380 19.7 105 056 GG Brass Steel PTFE NBR
18 16 125 250 210 8 M16 200 100 174 380 32 105 057 GG Brass Steel PTFE NBR
19 16 150 285 240 8 M20 210 105 234 700 44 105 058 GG Brass Steel PTFE NBR
20 16 200 340 295 12 ø22 400 200 272 700 97 105 069 GG Brass Steel PTFE NBR
PN (bar)
DN
D (mm)
K (mm)
Quantity n
øL
L1 (mm)
L2 (mm)
H (mm)
R (mm)
Weight (kg)
Article-No.
Body
Ball
Stem
Ball seats
Stem seals
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH