RÖTELMANN - Free CAD models - 2-way ball valves for manifold mounting Steel · DN 6 - DN 50 page 64 - TraceParts
RÖTELMANN
By RÖTELMANN

2-way ball valves for manifold mounting Steel · DN 6 - DN 50 page 64

Manufacturer RÖTELMANN
Description 2-way ball valves for manifold mounting Steel · DN 6 - DN 50
Part number 106021 DN = 6
CAD models
Share

Product selection

Index Selector Body Ball Stem Body seals Ball seats Stem seals
1 1 Steel Steel, hard chrome plated Steel NBR POM NBR
2 2 Steel Steel, hard chrome plated Steel FKM POM FKM
Accessories
Index Selector Type of connection DN L (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) L6 (mm) L7 (mm) B (mm) B1 (mm) H (mm) H1 (mm) H2 (mm) T1 (mm) T2 (mm) D1 (mm) D2 (mm) D3 (mm) D4 (mm) SW (mm) SW1 (mm) Handle code Weight (kg) for Cylinderhead screw DIN EN ISO 4762 (DIN 912) PN (bar) Article-No. E1 (mm) E2 (mm) E3 (mm) E4 (mm) E5 (mm) E6 (mm) E7 (mm) E8 (mm) M O-Ring Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Zubehör x (mm) Accessories y (mm) Accessories z (mm) Accessories Article-No.
1 1 Body-Flange with O-ring-seal 6 59 35 8.5 23.5 35 8.5 4.5 17.5 40 27 35 20 37.5 1.8 6.8 6 12 6.4 11 24 7 1 0.58 M6 - 10.9 500 106021 35 35 50.5 0 8.5 13.5 20 17.5 M 6 7,5 x 2,5 7 76 27 6 903000 0.8 18 9 20 -
2 2 Body-Flange with O-ring-seal 10 73 44 10 29 55 7.5 7 27.5 55 40 45 24.5 48.5 1.8 8 9.5 15 8.4 32 8 2 1.17 M8 - 10.9 500 106022 44 52.5 63 2.5 10 20 27.5 25 M 8 10,5 x 2,5 8 100 29 7 903001 1.2 21 9 20 -
3 3 Body-Flange with O-ring-seal 12 98 58 16 42.5 83 7.5 10 41.5 60 45 55 32 58.5 1.8 8 15.5 25 8.4 36 10 3 2.25 M8 - 12.9 500 106023 58 74.5 82 8.5 16 22.5 30 33 M 8 20,5 x 2,5 10 112.5 48 10 903002 1.2 24 9 20 -
4 4 Body-Flange with O-ring-seal 20 117 69 20 52 97 10 12 48.5 70 51 70 39 74 2.7 11 20 30 10.5 17 14 8 4 M10 - 12.9 315 106024 69 87 97 10 20 25.5 35 38.5 M10 23,5 x 3,5 14 187 62 13 903004 1.5 34 9 20 -
5 5 Body-Flange with O-ring-seal 25 138 81 24 62 115 10 7 57.5 80 60 80 46 84 2.7 11 24 35 10.5 17 50 14 8 5.82 M10 - 12.9 315 106025 81 101 114 14 24 30 40 43.5 M10 28,5 x 3,5 14 187 62 13 903004 1.5 34 9 20 -
6 6 Body-Flange with O-ring-seal 32 165 96 29 75 136 12 11 68 100 78 100 56.6 104.5 2.7 12 32 40 13 19 70 17 22 10.97 M12 - 12.9 315 106026 96 119 136 17 29 39 50 51 M12 33,5 x 3,5 17 320 76 17 903539 1.75 54 9 20 -
7 7 Body-Flange with O-ring-seal 40 175 112 28.5 84.5 112 28.5 25 56 130 95 100 52.6 104.5 2.7 17.5 38 48.5 17 26 17 22 15.25 M16 - 12.9 315 106027 112 112 146.5 0 28.5 47.5 65 56 M16 42,0 x 3,5 17 320 76 17 903539 1.75 54 9 20 -
8 8 Body-Flange with O-ring-seal 50 215 136 38 106 136 38 25 68 150 112 110 55.1 114.5 2.7 20 48 55.5 21 33 17 22 23.2 M20 - 12.9 315 106028 136 136 177 0 38 56 75 68 M20 49,0 x 3,5 17 320 76 17 903539 1.75 54 9 20 -

Contact the supplier

RÖTELMANN

RÖTELMANN

Shut-off and Control Technology

Google Map