RÖTELMANN - Free CAD models - Multi-way ball valves with floating ball 3-way · Steel · manifold insertion as cartridge type · DN 6 - DN 50 page 82 - TraceParts
RÖTELMANN
By RÖTELMANN

Multi-way ball valves with floating ball 3-way · Steel · manifold insertion as cartridge type · DN 6 - DN 50 page 82

Manufacturer RÖTELMANN
Description 2-way ball valves for manifold insertion as cartridge type Steel · DN 6 - DN 50
Part number 107 031 DN = 6
CAD models
Share

Product selection

Bore
Index Selector Type of connection DN D (mm) H (mm) H1 (mm) H2 (mm) H3 (mm) L (mm) L1 (mm) L2 (mm) L3 SW1 (mm) A (mm) Handle code O-Ring 1 O-Ring 2 Weight (kg) Cylinderhead screws DIN EN ISO 4762 (DIN 912) PN (bar) Article-No. D H9 (mm) D1 max. (mm) D2 L1 +/-0.2 (mm) L2 +/-0.2 (mm) T +0.1 (mm) T1 +0.2 (mm) T2 +0.1 (mm) T3 min. (mm) Article-No. Mounting-tool Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No.
1 1 Cavity 6 36 39.9 26.3 45.8 8 20 38 5 7 60 1 31,00 x 1,50 32,00 x 3,00 0.59 M10 x 25-12.9 500 107 031 36 31 M10 38 40 38 13.6 22 107 051 7 76 27 6 903000
2 2 Cavity 10 45 50.9 32.5 55.8 10 20 50 5 8 80 2 40,00 x 2,00 42,00 x 3,00 1.15 M12 x 25-12.9 500 107 032 45 39 M12 50 51 47 18.4 22 107 052 8 100 29 7 903001
3 3 Cavity 12 48 54.9 34 61.5 10 20 50 5 10 80 3 43,00 x 2,00 46,00 x 3,00 1.29 M12 x 25-12.9 400 107 033 48 42 M12 50 55 50 20.9 22 107 053 10 112.5 48 10 903002
4 4 Cavity 16 54 58.9 36 65 10 20 60 5.5 11 90 24 49,00 x 2,00 53,57 x 3,53 1.59 M12 x 25-12.9 315 107 034 54 47 M12 60 59 54 22.9 22 107 054 11 128 41 12 903018
5 5 Cavity 20 63 72.9 44 82.5 18 25 70 7 14 100 20 55,20 x 3,00 61,00 x 3,50 3.04 M16 x 35-12.9 315 107 035 63 55 M16 70 73 69 28.9 28 107 055 14 192 60 17 903417
6 6 Cavity 25 70 78.9 47 89 18 25 70 7 14 100 20 63,00 x 3,00 67,00 x 4,00 3.31 M16 x 35-12.9 315 107 036 70 62 M16 70 79 74 31.9 28 107 056 14 192 60 17 903417
7 7 Cavity 32 92 100 57.5 132.5 35 30 100 10 17 140 22 82,14 x 3,53 92,00 x 5,00 9.26 M20 x 50-12.9 315 107 037 92 80 M20 100 100 96 42.5 33 107 057 17 320 76 17 903539
8 8 Cavity 40 107 116 66 150.5 35 30 134 84 10 17 200 22 98,02 x 3,53 108,00 x 6,00 14.77 M20 x 50-12.9 315 107 038 107 95 M20 134 84 116 111 50 33 107 058 17 320 76 17 903539
9 9 Cavity 50 126 130 73 165 35 30 152 96 11.6 17 230 22 117,07 x 3,53 124,00 x 6,00 20.6 M20 x 50-12.9 315 107 039 126 115 M20 152 96 130 125 57 33 107 059 17 320 76 17 903539

Contact the supplier

RÖTELMANN

RÖTELMANN

Shut-off and Control Technology

Google Map