ISO 5599/I W60 Series Valves

ISO 5599/I W60 Series Valves

Manufacturer ROSS Controls
Description Single 5/2 Solenoid, Spring Return, Spool & Sleeve, ISO 5599-1 Size 1, 24 VDC
Part Number W6076B2401W
Product selection
CAD Selector Part Number Description
No CAD available 1 W6076B2401W Single 5/2 Solenoid, Spring Return, Spool & Sleeve, ISO 5599-1 Size 1, 24 VDC
No CAD available 2 W6076B2401Z Single 5/2 Solenoid, Spring Return, Spool & Sleeve, ISO 5599-1 Size 1, 110 VAC
No CAD available 3 W6076B2407W Double 5/2 Solenoid, Detented, Spool & Sleeve, ISO 5599-1 Size 1, 24VDC
No CAD available 4 W6076B2407Z Double 5/2 Solenoid, Detented, Spool & Sleeve, ISO 5599-1 Size 1, 110VAC
5 W6076B3401W Single 5/2 Solenoid, Spring Return, Spool & Sleeve, ISO 5599-1 Size 2, 24 VDC
6 W6076B3401Z Single 5/2 Solenoid, Spring Return, Spool & Sleeve, ISO 5599-1 Size 2, 110 VAC
7 W6076B4401W Single 5/2 Solenoid, Spring Return, Spool & Sleeve, ISO 5599-1 Size 3, 24 VDC
8 W6076B4401Z Single 5/2 Solenoid, Spring Return, Spool & Sleeve, ISO 5599-1 Size 3, 110 VAC
9 W6077A2951W Double 5/3 Solenoid, Power Center, Spool & Sleeve, ISO 5599-1 Size 1, 24VDC
10 W6077A2951Z Double 5/3 Solenoid, Power Center, Spool & Sleeve, ISO 5599-1 Size 1, 110VAC
11 W6077B2401W Double 5/3 Solenoid, Closed Center, Spool & Sleeve, ISO 5599-1 Size 1, 24VDC
12 W6077B2401Z Double 5/3 Solenoid, Closed Center, Spool & Sleeve, ISO 5599-1 Size 1, 110VAC
13 W6077B2407W Double 5/3 Solenoid, Open Center, Spool & Sleeve, ISO 5599-1 Size 1, 24VDC
14 W6077B2407Z Double 5/3 Solenoid, Open Center, Spool & Sleeve, ISO 5599-1 Size 1, 110VAC
15 W6077A3945W Double 5/3 Solenoid, Power Center, Spool & Sleeve, ISO 5599-1 Size 2, 24VDC
16 W6077A3945Z Double 5/3 Solenoid, Power Center, Spool & Sleeve, ISO 5599-1 Size 2, 110VAC
17 W6077B3401W Double 5/3 Solenoid, Closed Center, Spool & Sleeve, ISO 5599-1 Size 2, 24VDC
18 W6077B3401Z Double 5/3 Solenoid, Closed Center, Spool & Sleeve, ISO 5599-1 Size 2, 110VAC
19 W6077B3407W Double 5/3 Solenoid, Open Center, Spool & Sleeve, ISO 5599-1 Size 2, 24VDC
20 W6077B3407Z Double 5/3 Solenoid, Open Center, Spool & Sleeve, ISO 5599-1 Size 2, 110VAC
21 W6077B4934W Double 5/3 Solenoid, Power Center, Spool & Sleeve, ISO 5599-1 Size 3, 24VDC
22 W6077B4934Z Double 5/3 Solenoid, Power Center, Spool & Sleeve, ISO 5599-1 Size 3, 110VAC
23 W6077B4401W Double 5/3 Solenoid, Closed Center, Spool & Sleeve, ISO 5599-1 Size 3, 24VDC
24 W6077B4401Z Double 5/3 Solenoid, Closed Center, Spool & Sleeve, ISO 5599-1 Size 3, 110VAC
25 W6077B4407W Double 5/3 Solenoid, Open Center, Spool & Sleeve, ISO 5599-1 Size 3, 24VDC
26 W6077B4407Z Double 5/3 Solenoid, Open Center, Spool & Sleeve, ISO 5599-1 Size 3, 110VAC
27 W6056B2411 Single 5/2 Pressure Controlled, Spring Return, Spool & Sleeve, ISO 5599-1, Size 1
28 W6056B3411 Single 5/2 Pressure Controlled, Detented, Spool & Sleeve, ISO 5599-1, Size 2
29 W6056B4411 Single 5/2 Pressure Controlled, Spring Return, Spool & Sleeve, ISO 5599-1, Size 3
30 W6056B2417 Double 5/2 Pressure Controlled, Spring Return, Spool & Sleeve, ISO 5599-1, Size 1
31 W6056B3417 Double 5/2 Pressure Controlled, Detented, Spool & Sleeve, ISO 5599-1, Size 2
32 W6056E4417 Double 5/2 Pressure Controlled, Spring Return, Spool & Sleeve, ISO 5599-1, Size 3
33 W6057A2934 Double 5/3 Pressure Controlled, Power Center, Spring Return, Spool & Sleeve, ISO 5599-1, Size 1
34 W6057B2411 Double 5/3 Pressure Controlled, Closed Center, Spring Return, Spool & Sleeve, ISO 5599-1, Size 1
35 W6057B2417 Double 5/3 Pressure Controlled, Open Center, Spring Return, Spool & Sleeve, ISO 5599-1, Size 1
36 W6057A4937 Double 5/3 Pressure Controlled, Power Center, Spring Return, Spool & Sleeve, ISO 5599-1, Size 3
37 W6057B4411 Double 5/3 Pressure Controlled, Closed Center, Spring Return, Spool & Sleeve, ISO 5599-1, Size 3
38 W6057B4417 Double 5/3 Pressure Controlled, Open Center, Spring Return, Spool & Sleeve, ISO 5599-1, Size 3
Part Number
Description
Contact the supplier
ROSS Controls Manufacturer of pneumatic valves, controls systems, and safety products for the fluid power industry
ROSS Controls