ISO 5599/I W64 Series Valves

Manufacturer ROSS Controls
Description Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 1, 24VDC
Part Number W6476B2401W
Product selection
Selector Part Number Description
1 W6476B2401W Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 1, 24VDC
2 W6476B2401Z Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 1, 110VAC
3 W6476B2402W Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 1, 24VDC, High Temp
4 W6476B2402Z Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 1, 110VAC, High Temp
5 W6476B3401W Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 2, 24VDC
6 W6476B3401Z Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 2, 110VAC, High Temp
7 W6476B3402W Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 2, 24VDC, High Temp
8 W6476B3402Z Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 2, 110VAC, High Temp
9 W6476B4401W Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 3, 24VDC
10 W6476B4401Z Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 3, 110VAC, High Temp
11 W6476B4402W Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 3, 24VDC, High Temp
12 W6476B4402Z Single 5/2 Solenoid, Poppet, ISO 5599-1 Size 3, 110VAC, High Temp
13 W6476B2407W Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 1, 24VDC
14 W6476B2407Z Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 1, 110VAC
15 W6476B2408W Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 1, 24VDC, High Temp
16 W6476B2408Z Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 1, 110VAC, High Temp
17 W6476B3407W Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 2, 24VDC
18 W6476B3407Z Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 2, 110VAC
19 W6476B3408W Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 2, 24VDC, High Temp
20 W6476B3408Z Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 2, 110VAC, High Temp
21 W6476B4407W Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 3, 24VDC
22 W6476B4407Z Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 3, 110VAC
23 W6476B4408W Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 3, 24VDC, High Temp
24 W6476B4408Z Double 5/2 Solenoid, Detented, Poppet, ISO 5599-1 Size 3, 110VAC, High Temp
25 W6456B2411 Single 5/2 Pressure Controlled, Air Return, Poppet, ISO 5599-1 Size 1
26 W6456B2412 Single 5/2 Pressure Controlled, Air Return, Poppet, ISO 5599-1 Size 1, High Temp
27 W6456B4411 Single 5/2 Pressure Controlled, Air Return, Poppet, ISO 5599-1 Size 3
28 W6456B4412 Single 5/2 Pressure Controlled, Air Return, Poppet, ISO 5599-1 Size 3, High Temp
29 W6456B2417 Double 5/2 Pressure Controlled, Detented, Poppet, ISO 5599-1 Size 1
30 W6456B2418 Double 5/2 Pressure Controlled, Detented, Poppet, ISO 5599-1 Size 1, High Temp
31 W6456B4417 Double 5/2 Pressure Controlled, Detented, Poppet, ISO 5599-1 Size 3
32 W6456B4418 Double 5/2 Pressure Controlled, Detented, Poppet, ISO 5599-1 Size 3, High Temp
Part Number
Description
Contact the supplier
ROSS Controls Manufacturer of pneumatic valves, controls systems, and safety products for the fluid power industry
ROSS Controls