Dale CP Valve Series

Manufacturer ROSS Controls
Description Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" BSPP, 24 VDC
Part Number CP14DB37115W
Product selection
Selector Part Number Description
1 CP14DB37115W Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" BSPP, 24 VDC
2 CP14DB37115Z Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" BSPP, 110 VAC
3 CP14DB37501W Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1) 1/2" (2) 3/8" BSPP, 24 VDC
4 CP14DB37501Z Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1) 1/2" (2) 3/8" BSPP, 110 VAC
5 CP14DB47501W Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1 & 2) 1/2" BSPP, 24 VDC
6 CP14DB47501Z Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1 & 2) 1/2" BSPP, 110 VAC
7 CP14NA47511W Poppet Valve Manifold Station, CP, Solenoid, Normally Closed, 2/2-way, Port size (1 & 2) 1/2" NPT, 24 VDC
8 CP14NA47511Z Poppet Valve Manifold Station, CP, Solenoid, Normally Closed, 2/2-way, Port size (1 & 2) 1/2" NPT, 110 VAC
9 CP14NB37115W Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" NPT, 24 VDC
10 CP14NB37115Z Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" NPT, 110 VAC
11 CP14NB37501W Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1) 1/2" (2) 3/8" NPT, 24 VDC
12 CP14NB37501Z Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1) 1/2" (2) 3/8" NPT, 110 VAC
13 CP14NB47501W Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1 & 2) 1/2" NPT, 24 VDC
14 CP14NB47501Z Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1 & 2) 1/2" NPT, 110 VAC
15 CP16DB57101W Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1) 1" (2) 3/4" BSPP, 24 VDC
16 CP16DB57101Z Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1) 1" (2) 3/4" BSPP, 110 VAC
17 CP16DB57112W Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 2-Station, Port size (1 & 2) 1" BSPP, 24 VDC
18 CP16DB57112Z Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 2-Station, Port size (1 & 2) 1" BSPP, 110 VAC
19 CP16NB57101W Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1) 1" (2) 3/4" NPT, 24 VDC
20 CP16NB57101Z Inline Poppet Valve, CP, Solenoid, Normally Closed, 2/2-way, Port size (1) 1" (2) 3/4" NPT, 110 VAC
21 CP16NB57112W Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 2-Station, Port size (1 & 2) 1" NPT, 24 VDC
22 CP16NB57112Z Poppet Valve Manifold, CP, Solenoid, Normally Closed, 2/2-way, 2-Station, Port size (1 & 2) 1" NPT, 110 VAC
23 CP24DA47511W Poppet Valve Manifold Station, CP, Solenoid, Normally Open, 2/2-way, Port size (1 & 2) 1/2" BSPP, 24 VDC
24 CP24DA47511Z Poppet Valve Manifold Station, CP, Solenoid, Normally Open, 2/2-way, Port size (1 & 2) 1/2" BSPP, 110 VAC
25 CP24DB37115W Poppet Valve Manifold, CP, Solenoid, Normally Open, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" BSPP, 24 VDC
26 CP24DB37115Z Poppet Valve Manifold, CP, Solenoid, Normally Open, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" BSPP, 110 VAC
27 CP24DB37501W Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1) 1/2" (2) 3/8" BSPP, 24 VDC
28 CP24DB37501Z Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1) 1/2" (2) 3/8" BSPP, 110 VAC
29 CP24DB47501W Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1 & 2) 1/2" BSPP, 24 VDC
30 CP24DB47501Z Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1 & 2) 1/2" BSPP, 110 VAC
31 CP24NA47511W Poppet Valve Manifold Station, CP, Solenoid, Normally Open, 2/2-way, Port size (1 & 2) 1/2" NPT, 24 VDC
32 CP24NA47511Z Poppet Valve Manifold Station, CP, Solenoid, Normally Open, 2/2-way, Port size (1 & 2) 1/2" NPT, 110 VAC
33 CP24NB37115W Poppet Valve Manifold, CP, Solenoid, Normally Open, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" NPT, 24 VDC
34 CP24NB37115Z Poppet Valve Manifold, CP, Solenoid, Normally Open, 2/2-way, 5-Station, Port size (1) 1/2" (2) 3/8" NPT, 110 VAC
35 CP24NB37501W Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1) 1/2" (2) 3/8" NPT, 24 VDC
36 CP24NB37501Z Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1) 1/2" (2) 3/8" NPT, 110 VAC
37 CP24NB47501W Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1 & 2) 1/2" NPT, 24 VDC
38 CP24NB47501Z Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1 & 2) 1/2" NPT, 110 VAC
39 CP26DB57101W Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1) 1" (2) 3/4" BSPP, 24 VDC
40 CP26DB57101Z Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1) 1" (2) 3/4" BSPP, 110 VAC
41 CP26DB57112W Poppet Valve Manifold, CP, Solenoid, Normally Open, 2/2-way, 2-Station, Port size (1 & 2) 1" BSPP, 24 VDC
42 CP26DB57112Z Poppet Valve Manifold, CP, Solenoid, Normally Open, 2/2-way, 2-Station, Port size (1 & 2) 1" BSPP, 110 VAC
43 CP26NB57101W Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1) 1" (2) 3/4" NPT, 24 VDC
44 CP26NB57101Z Inline Poppet Valve, CP, Solenoid, Normally Open, 2/2-way, Port size (1) 1" (2) 3/4" NPT, 110 VAC
45 CP26NB57112W Poppet Valve Manifold, CP, Solenoid, Normally Open, 2/2-way, 2-Station, Port size (1 & 2) 1" NPT, 24 VDC
46 CP26NB57112Z Poppet Valve Manifold, CP, Solenoid, Normally Open, 2/2-way, 2-Station, Port size (1 & 2) 1" NPT, 110 VAC
47 CP34DB37107W Poppet Valve Manifold, CP, Solenoid, Normally Closed, 3/2-way, 7-Station, Port size 1/2" BSPP, 24 VDC
48 CP34DB37107Z Poppet Valve Manifold, CP, Solenoid, Normally Closed, 3/2-way, 7-Station, Port size 1/2" BSPP, 110 VAC
49 CP34DB37501W Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" BSPP, 24 VDC
50 CP34DB37501Z Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" BSPP, 110 VAC
51 CP34DB47501W Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" BSPP, 24 VDC
52 CP34DB47501Z Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" BSPP, 110 VAC
53 CP34NB37107W Poppet Valve Manifold, CP, Solenoid, Normally Closed, 3/2-way, 7-Station, Port size 1/2" NPT, 24 VDC
54 CP34NB37107Z Poppet Valve Manifold, CP, Solenoid, Normally Closed, 3/2-way, 7-Station, Port size 1/2" NPT, 110 VAC
55 CP34NB37112W Poppet Valve Manifold, CP, Solenoid, Normally Closed, 3/2-way, 2-Station, Port size 1/2" NPT, 24 VDC
56 CP34NB37112Z Poppet Valve Manifold, CP, Solenoid, Normally Closed, 3/2-way, 2-Station, Port size 1/2" BSPP, 110 VAC
57 CP34NB37501W Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" NPT, 24 VDC
58 CP34NB37501Z Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" NPT, 110 VAC
59 CP34NB47501W Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" NPT, 24 VDC
60 CP34NB47501Z Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" NPT, 110 VAC
61 CP36DB57101W Inline Poppet Valve, CP, Solenoid, Normally Closed, 3/2-way, Port size (1 & 3) 1" (2) 3/4" BSPP, 24 VDC
62 CP36DB57101Z Inline Poppet Valve, CP, Solenoid, Normally Closed, 3/2-way, Port size (1 & 3) 1" (2) 3/4" BSPP, 110 VAC
63 CP36NB57101W Inline Poppet Valve, CP, Solenoid, Normally Closed, 3/2-way, Port size (1 & 3) 1" (2) 3/4" NPT, 24 VDC
64 CP36NB57101Z Inline Poppet Valve, CP, Solenoid, Normally Closed, 3/2-way, Port size (1 & 3) 1" (2) 3/4" NPT, 110 VAC
65 CP44DB37107W Poppet Valve Manifold, CP, Solenoid, Normally Open, 3/2-way, 7-Station, Port size 1/2" BSPP, 24 VDC
66 CP44DB37107Z Poppet Valve Manifold, CP, Solenoid, Normally Open, 3/2-way, 7-Station, Port size 1/2" BSPP, 110 VAC
67 CP44DB37501W Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" BSPP, 24 VDC
68 CP44DB37501Z Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" BSPP, 110 VAC
69 CP44DB47501W Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" BSPP, 24 VDC
70 CP44DB47501Z Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" BSPP, 110 VAC
71 CP44NB37107W Poppet Valve Manifold, CP, Solenoid, Normally Open, 3/2-way, 7-Station, Port size 1/2" NPT, 24 VDC
72 CP44NB37107Z Poppet Valve Manifold, CP, Solenoid, Normally Open, 3/2-way, 7-Station, Port size 1/2" NPT, 110 VAC
73 CP44NB37112W Poppet Valve Manifold, CP, Solenoid, Normally Open, 3/2-way, 2-Station, Port size 1/2" BSPP, 24 VDC
74 CP44NB37112Z Poppet Valve Manifold, CP, Solenoid, Normally Open, 3/2-way, 2-Station, Port size 1/2" NPT, 110 VAC
75 CP44NB37501W Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" NPT, 24 VDC
76 CP44NB37501Z Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" NPT, 110 VAC
77 CP44NB47501W Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" NPT, 24 VDC
78 CP44NB47501Z Single Station Poppet Valve, CX, Solenoid, Normally Open, 3/2-way, Port size 1/2" NPT, 110 VAC
79 CP46DB57101W Inline Poppet Valve, CP, Solenoid, Normally Open, 3/2-way, Port size (1 & 3) 1" (2) 3/4" BSPP, 24 VDC
80 CP46DB57101Z Inline Poppet Valve, CP, Solenoid, Normally Open, 3/2-way, Port size (1 & 3) 1" (2) 3/4" BSPP, 110 VAC
81 CP46NB57101W Inline Poppet Valve, CP, Solenoid, Normally Open, 3/2-way, Port size (1 & 3) 1" (2) 3/4" NPT, 24 VDC
82 CP46NB57101Z Inline Poppet Valve, CP, Solenoid, Normally Open, 3/2-way, Port size (1 & 3) 1" (2) 3/4" NPT, 110 VAC
Part Number
Description
Contact the supplier
ROSS Controls Manufacturer of pneumatic valves, controls systems, and safety products for the fluid power industry
ROSS Controls
Users Who Downloaded This Product Also Downloaded
Page