Pendant Control Valves

Manufacturer ROSS Controls
Description Pendant Control Valves, Dual 3-way; two levers only, Port size 1/4", NPT
Part Number 2025A1900
Product selection
Selector Part Number Description
1 2025A1900 Pendant Control Valves, Dual 3-way; two levers only, Port size 1/4", NPT
2 2025A1901 Pendant Control Valves, Dual 2-way high flow; two levers only, Port size 1/4", SAE
3 2025A2901 Pendant Control Valves, Dual 2-way high flow; two levers only, Port size 1/4", NPT
4 2025A2904 Pendant Control Valves, Single 3-way; one lever, no handle, Port size 1/4", NPT
5 3900A0378 Pendant Control Valves, Dual 2-way high flow; two levers/handle, Port size 1/4", NPT
6 3900A0379 Pendant Control Valves, Dual 3-way; two levers/handle, Port size 1/8", NPT
7 3900A0407 Pendant Control Valves, Triple 3-way; three levers/handle, Port size 1/4", NPT
Part Number
Description
Contact the supplier
ROSS Controls Manufacturer of pneumatic valves, controls systems, and safety products for the fluid power industry
ROSS Controls