Control Reliable DMC Double Valves

Control Reliable DMC Double Valves

Manufacturer ROSS Controls
Description Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" BSPP, 24 VDC
Part Number DM2CDA42A21
Product selection
CAD Selector Part Number Description
No CAD available 1 DM2CDA42A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" BSPP, 24 VDC
2 DM2CDA42A2X Control Reliable Double Valve, DM2® Series C, Category 4, Port size 1/2" BSPP, 24 VDC
No CAD available 3 DM2CDA42B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" BSPP, 110 VAC
No CAD available 4 DM2CDA42C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" BSPP, 220 VAC
No CAD available 5 DM2CDA42D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" BSPP, 12 VDC
No CAD available 6 DM2CDA43A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1/2" (2) 3/4" BSPP, 24 VDC
7 DM2CDA54A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 3/4" BSPP, 24 VDC
8 DM2CDA54B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 3/4" BSPP, 110 VAC
9 DM2CDA54C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 3/4" BSPP, 220 VAC
10 DM2CDA54D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 3/4" BSPP, 12 VDC
No CAD available 11 DM2CDA55A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" BSPP, 24 VDC
No CAD available 12 DM2CDA55B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" BSPP, 110 VAC
No CAD available 13 DM2CDA55C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" BSPP, 220 VAC
No CAD available 14 DM2CDA55D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" BSPP, 12 VDC
No CAD available 15 DM2CDA66A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" BSPP, 24 VDC
No CAD available 16 DM2CDA66B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" BSPP, 110 VAC
No CAD available 17 DM2CDA66C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" BSPP, 220 VAC
No CAD available 18 DM2CDA66D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" BSPP, 12 VDC
19 DM2CDA88A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1-1/2" (2) 2" BSPP, 24 VDC
20 DM2CDA88B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1-1/2" (2) 2" BSPP, 110 VAC
21 DM2CDA88C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1-1/2" (2) 2" BSPP, 220 VAC
22 DM2CDA88D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1-1/2" (2) 2" BSPP, 12 VDC
No CAD available 23 DM2CNA42A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" NPT, 24 VDC
24 DM2CNA42A2X Control Reliable Double Valve, DM2® Series C, Category 4, Port size 1/2" NPT, 24 VDC
No CAD available 25 DM2CNA42B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" NPT, 110 VAC
No CAD available 26 DM2CNA42C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" NPT, 110 VAC
No CAD available 27 DM2CNA42D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1/2" NPT, 12 VDC
No CAD available 28 DM2CNA43A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1/2" (2) 3/4" NPT, 24 VDC
29 DM2CNA54A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 3/4" NPT, 24 VDC
30 DM2CNA54B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 3/4" NPT, 110 VAC
31 DM2CNA54C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 3/4" NPT, 24 VDC
32 DM2CNA54D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 3/4" NPT, 12 VDC
No CAD available 33 DM2CNA55A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" NPT, 24 VDC
No CAD available 34 DM2CNA55B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" NPT, 110 VAC
No CAD available 35 DM2CNA55C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" NPT, 220 VAC
No CAD available 36 DM2CNA55D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" NPT, 12 VDC
No CAD available 37 DM2CNA66A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" NPT, 24 VDC
No CAD available 38 DM2CNA66B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" NPT, 110 VAC
No CAD available 39 DM2CNA66C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" NPT, 220 VAC
No CAD available 40 DM2CNA66D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size 1" NPT, 12 VDC
41 DM2CNA88A21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1-1/2" (2) 2" NPT, 24 VDC
42 DM2CNA88B21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1-1/2" (2) 2" NPT, 110 VAC
43 DM2CNA88C21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1-1/2" (2) 2" NPT, 220 VAC
44 DM2CNA88D21 Control Reliable Double Valve, DM2® Series C, Category 4, Status Indicator, Port size (1) 1-1/2" (2) 2" NPT, 12 VDC
45 DM1CNA42A31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 1/2" NPT, 24 VDC
46 DM1CDA42A31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 1/2" BSPP, 24 VDC
47 DM1CNA42B31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 1/2" NPT, 110 VAC
48 DM1CDA42B31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 1/2" BSPP, 110 VAC
49 DM1CNA54A31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 3/4" NPT, 24 VDC
50 DM1CDA54A31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 3/4" BSPP, 24 VDC
51 DM1CNA54B31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 3/4" NPT, 110 VAC
52 DM1CDA54B31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 3/4" BSPP, 110 VAC
No CAD available 53 DM1CNA55A31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 1" NPT, 24 VDC
No CAD available 54 DM1CDA55A31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 1" BSPP, 24 VDC
No CAD available 55 DM1CNA55B31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 1" NPT, 110 VAC
No CAD available 56 DM1CDA55B31 Control Reliable Double Valve, DM1 Series C, Category 3, Status Indicator, Port size 1" BSPP, 110 VAC
Part Number
Description
Contact the supplier
ROSS Controls Manufacturer of pneumatic valves, controls systems, and safety products for the fluid power industry
ROSS Controls