TLRD18

Right telescopic slides

Manufacturer ROLLON
Part Number TLRD.18-290
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Weight (kg)
1 TLRD.18-290 290 290 731 355 0,9
2 TLRD.18-370 370 370 969 470 1,2
3 TLRD.18-450 450 450 1,115 541 1,4
4 TLRD.18-530 530 530 1,214 589 1,6
5 TLRD.18-610 610 610 1,286 623 1,9
6 TLRD.18-690 690 690 1,324 642 2,1
7 TLRD.18-770 770 770 1,344 652 2,3
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Weight (kg)
Documentation
Contact the supplier
ROLLON Manufacturer of linear solution
ROLLON Ltd - UK (Rep. Office)
ROLLON S.A.R.L. - FRANCE
ROLLON B.V. - NETHERLANDS
ROLLON - SOUTH AMERICA (Rep. Office)
ROLLON Ltd - CHINA
ROLLON S.p.A. - RUSSIA (Rep. Office)
ROLLON - JAPAN
ROLLON S.p.A. - ITALY (Headquarters)
ROLLON GmbH - GERMANY
ROLLON Corporation - USA
ROLLON India Pvt. Ltd. - INDIA