1

Rail / slider system MRZ - Slider without flange

Producer ROLLON
Code Ensemble rail MRR / patin MRZ25W-A, avec plaque métallique de protection, joints d'extrémité et joints latéraux, avec 1 patin, rail de longueur 160 mm
Reference MRZ25W-A-1-00160
Product selection
Selector Type of slider (for tables: Slider Type) H (mm) W (mm) W2 (mm) H2 L P2 (mm) P1 (mm) M G2 (mm) L1 (mm) L2 (mm) T S (mm) Slider weight (t) W1 (mm) H1 (mm) P (mm) d (mm) D (mm) G1 (mm) L3 (mm) Rail weight (kg/m)
1 MRZ25W-A 36 48 12.5 4,9 94 35 35 M6 10 57 15.6 M6x1 7.8 0.4 23 22 60 7 11 9.5 20 3.6
Type of slider (for tables: Slider Type)
H (mm)
W (mm)
W2 (mm)
H2
L
P2 (mm)
P1 (mm)
M
G2 (mm)
L1 (mm)
L2 (mm)
T
S (mm)
Slider weight (t)
W1 (mm)
H1 (mm)
P (mm)
d (mm)
D (mm)
G1 (mm)
L3 (mm)
Rail weight (kg/m)
1
Documentation
Contact the supplier
ROLLON Manufacturer of linear solution
ROLLON Ltd - UK (Rep. Office)
ROLLON S.A.R.L. - FRANCE
ROLLON B.V. - NETHERLANDS
ROLLON - SOUTH AMERICA (Rep. Office)
ROLLON Ltd - CHINA
ROLLON S.p.A. - RUSSIA (Rep. Office)
ROLLON - JAPAN
ROLLON S.p.A. - ITALY (Headquarters)
ROLLON GmbH - GERMANY
ROLLON Corporation - USA
ROLLON India Pvt. Ltd. - INDIA