TL 

Manufacturer ROLLENBAU
Castor type TL 
Articlenumber 80 TLK 12
Wheel-Ø A x width B [mm] 80 x 20
Band thickness [mm] 6
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Band thickness [mm] Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 TL  80 x 20 1 Ball bearings 6201 ZZ 6 20 10 12 150 80 TLK 12
2 TL  80 x 20 Roller Bearing 6 30 30 12 120 80 TLB 12
3 TL  80 x 40 2 Ball bearings 6202 ZZ 7 40 38 15 250 82 TLK 15
4 TL  80 x 40 Roller Bearing 7 40 40 15 250 82 TLB 15
5 TL  100 x 30 2 Ball bearings 6202 ZZ 6.5 40 38 15 200 100 TLK 15
6 TL  100 x 30 Roller Bearing 6.5 40 40 15 200 100 TLB 15
7 TL  100 x 40 2 Ball bearings 6202 ZZ 6.5 40 38 15 280 101 TLK 15
8 TL  100 x 40 Roller Bearing 6.5 40 40 15 280 101 TLB 15
9 TL  125 x 30 2 Ball bearings 6202 ZZ 7.5 40 38 15 250 125 TLK 15
10 TL  125 x 50 2 Ball bearings 6204 ZZ 12.5 60 54 **20** 350 126 TLK 20
11 TL  125 x 30 Roller Bearing 7.5 40 40 15 250 125 TLB 15
12 TL  125 x 50 Roller Bearing 12.5 60 60 20 350 126 TLB 20
13 TL  150 x 40 2 Ball bearings 6204 ZZ 8 50 48 **20** 400 150 TLK 20
14 TL  150 x 40 Roller Bearing 8 50 50 20 400 150 TLB 20
15 TL  160 x 50 2 Ball bearings 6204 ZZ 10 60 54 **20** 600 160 TLK 20
16 TL  160 x 50 Roller Bearing 10 60 60 **20** 600 160 TLB 20
17 TL  175 x 40 2 Ball bearings 6204 ZZ 9 50 44 **20** 550 175 TLK 20
18 TL  175 x 40 Roller Bearing 9 50 50 **20** 550 175 TLB 20
19 TL  180 x 50 2 Ball bearings 6204 ZZ 20 60 54 **20** 700 180 TLK 20
20 TL  180 x 50 Roller Bearing 20 60 60 **20** 700 180 TLB 20
21 TL  200 x 50 2 Ball bearings 6204 ZZ 8 60 54 **20** 800 200 TLK 20
22 TL  200 x 50 Roller Bearing 8 60 60 **20** 800 200 TLB 20
23 TL  225 x 60 2 Ball bearings 6204 ZZ 17.5 70 64 **20** 1000 225 TLK 20
24 TL  225 x 60 Roller Bearing 17.5 70 70 **20** 1000 225 TLB 20
25 TL  250 x 60 2 Ball bearings 6205 ZZ 11 60 56 25 1000 250 TLK 25
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Band thickness [mm]
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH