GT-CI 

Manufacturer ROLLENBAU
Description Swivel castor
Part number GT 100 QK
Series GT-CI 
Wheel-Ø A x width B [mm] 100 x 32
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 100 x 32 140 138x110 105x80 10 102 Ball Bearing 450 GT 100 QK
2 Swivel castor 100 x 38 140 138x110 105x80 10 102 Roller Bearing 450 GT 100 CIB
3 Swivel castor 100 x 38 140 138x110 105x80 10 102 Nylon plain bearing 450 GT 100 CI
4 Swivel castor 125 x 41 165 138x110 105x80 10 114.5 Ball Bearing 600 GT 125 CIK
5 Swivel castor 125 x 41 165 138x110 105x80 10 114.5 Nylon plain bearing 600 GT 125 CI
6 Swivel castor 130 x 40 168 138x110 105x80 10 117 Ball Bearing 600 GT 130 QK
7 Swivel castor 150 x 55 200 150x105 105x80 13 148 Ball Bearing 1100 GT 151 QK
8 Swivel castor 150 x 45 200 150x105 105x80 13 148 Roller Bearing 1100 GT 150 CIB
9 Swivel castor 150 x 45 200 150x105 105x80 13 148 Nylon plain bearing 1100 GT 150 CI
10 Swivel castor 200 x 50 250 150x105 105x80 13 185 Ball Bearing 1200 GT 200 QK
11 Swivel castor 200 x 45 250 150x105 105x80 13 185 Roller Bearing 1200 GT 200 CIB
12 Swivel castor 200 x 45 250 150x105 105x80 13 185 Nylon plain bearing 1200 GT 200 CI
13 Swivel castor 250 x 51 300 150x105 105x80 13 188 Roller Bearing 1270 GT 250 CIB
14 Swivel castor with total lock 100 x 32 450 140 138x110 105x80 Ball Bearing 600 auf Anfrage
15 Swivel castor with total lock 100 x 38 450 140 138x110 105x80 Ball Bearing 600 auf Anfrage
18 Swivel castor with total lock 125 x 41 600 165 138x110 105x80 Ball Bearing 600 auf Anfrage
19 Swivel castor with total lock 130 x 40 600 168 138x110 105x80 Ball Bearing 600 auf Anfrage
20 Swivel castor with total lock 150 x 55 1100 200 150x105 105x80 Ball Bearing 600 auf Anfrage
21 Swivel castor with total lock 150 x 45 1100 200 150x105 105x80 Ball Bearing 600 auf Anfrage
23 Swivel castor with total lock 200 x 50 1200 250 150x105 105x80 Ball Bearing 600 auf Anfrage
24 Swivel castor with total lock 200 x 45 1200 250 150x105 105x80 Ball Bearing 600 auf Anfrage
26 Swivel castor with total lock 250 x 51 1270 300 150x105 105x80 Ball Bearing 600 auf Anfrage
27 Fixed castor 100 x 32 140 138x110 105x80 10 Ball Bearing 450 GTF 100 QK
28 Fixed castor 100 x 38 140 138x110 105x80 10 Roller Bearing 450 GTF 100 CIB
29 Fixed castor 100 x 38 140 138x110 105x80 10 Nylon plain bearing 450 GTF 100 CI
30 Fixed castor 125 x 41 165 138x110 105x80 10 Ball Bearing 600 GTF 125 CIK
31 Fixed castor 125 x 41 165 138x110 105x80 10 Nylon plain bearing 600 GTF 125 CI
32 Fixed castor 130 x 40 168 138x110 105x80 10 Ball Bearing 600 GTF 130 QK
33 Fixed castor 150 x 55 200 150x105 105x80 13 Ball Bearing 1100 GTF 151 QK
34 Fixed castor 150 x 45 200 150x105 105x80 13 Roller Bearing 1100 GTF 150 CIB
35 Fixed castor 150 x 45 200 150x105 105x80 13 Nylon plain bearing 1100 GTF 150 CI
36 Fixed castor 200 x 50 250 150x105 105x80 13 Ball Bearing 1200 GTF 200 QK
37 Fixed castor 200 x 45 250 150x105 105x80 13 Roller Bearing 1200 GTF 200 CIB
38 Fixed castor 200 x 45 250 150x105 105x80 13 Nylon plain bearing 1200 GTF 200 CI
39 Fixed castor 250 x 51 300 150x105 105x80 13 Roller Bearing 1270 GTF 250 CIB
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH