ED-Q 

Manufacturer ROLLENBAU
Description Swivel castor
Part number ED 100 QK
Series ED-Q 
Wheel-Ø A x width B [mm] 100 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 100 x 30 145 105x85 80x60 9 90 Ball Bearing 250 ED 100 QK
2 Swivel castor 100 x 30 145 105x85 80x60 9 90 Plain Bearing 250 ED 100 Q
3 Swivel castor 130 x 40 172 135x110 105x80 11 115 Ball Bearing 350 ED 130 QK
4 Swivel castor 130 x 40 172 135x110 105x80 11 115 Plain Bearing 350 ED 130 Q
5 Swivel castor 150 x 38 196 135x110 105x80 11 130 Ball Bearing 500 ED 150 QK
6 Swivel castor 150 x 55 202 135x110 105x80 13 140 Ball Bearing 1000 ED 151 QK
7 Swivel castor 150 x 55 202 135x110 105x80 13 140 Plain Bearing 1000 ED 151 Q
8 Swivel castor 175 x 48 238 135x110 105x80 13 157.5 Ball Bearing 1000 ED 175 QK
9 Swivel castor 200 x 50 251 135x110 105x80 13 170 Ball Bearing 1000 ED 200 QK
10 Swivel castor 200 x 50 251 135x110 105x80 13 170 Plain Bearing 1000 ED 200 Q
11 Fixed castor 100 x 30 145 105x85 80x60 9 Ball Bearing 250 EDF 100 QK
12 Fixed castor 100 x 30 145 105x85 80x60 9 Plain Bearing 250 EDF 100 Q
13 Fixed castor 130 x 40 172 135x110 105x80 11 Ball Bearing 350 EDF 130 QK
14 Fixed castor 130 x 40 172 135x110 105x80 11 Plain Bearing 350 EDF 130 Q
15 Fixed castor 150 x 38 196 135x110 105x80 11 Ball Bearing 500 EDF 150 QK
16 Fixed castor 150 x 55 202 135x110 105x80 13 Ball Bearing 1000 EDF 151 QK
17 Fixed castor 150 x 55 202 135x110 105x80 13 Plain Bearing 1000 EDF 151 Q
18 Fixed castor 175 x 48 238 135x110 105x80 13 Ball Bearing 1000 EDF 175 QK
19 Fixed castor 200 x 50 251 135x110 105x80 13 Ball Bearing 1000 EDF 200 QK
20 Fixed castor 200 x 50 251 135x110 105x80 13 Plain Bearing 1000 EDF 200 Q
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH