Stuhlrollen-P  

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 532 M8 50 P
Series Stuhlrollen-P  
Wheel-Ø A x width B [mm] 52x8+8
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber Thread
1 Swivel castor 52x8+8 62 46 Nylon plain bearing 40 532 M8 50 P M8x15
2 Swivel castor 52x8+8 62 46 Nylon plain bearing 40 532 M10 50 P M10x15
3 Swivel castor 52x8+8 62 46 Nylon plain bearing 40 532 M12 50 P M12x15
4 Swivel castor 52x8+8 62 46 Nylon plain bearing 40 542 M10 50 P M10x15
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Thread
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH