XRH-RH 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber XRH 100 RHX
Series XRH-RH 
Wheel-Ø A x width B [mm] 100 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 100 x 30 128 12,5* 87 Plain Bearing 100 XRH 100 RHX
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH