310XR-P 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 310X RÜ 50 P
Series 310XR-P 
Wheel-Ø A x width B [mm] 50 x 18
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 50 x 18 75 10.2 52 Nylon plain bearing 40 310X RÜ 50 P
2 Swivel castor 75 x 25 103 10.2 67.5 Nylon plain bearing 55 310X RÜ 75 P
3 Swivel castor 100 x 25 125 10.2 85 Nylon plain bearing 60 310X RÜ 100 P
4 Swivel castor with total lock 50 x 18 75 10.2 85 Nylon plain bearing 40 312X RÜ 50 P
5 Swivel castor with total lock 75 x 25 103 10.2 85 Nylon plain bearing 55 312X RÜ 75 P
6 Swivel castor with total lock 100 x 25 125 10.2 85 Nylon plain bearing 60 312X RÜ 100 P
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH