310XR-TP 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 310X RÜ 50 V
Series 310XR-TP 
Wheel-Ø A x width B [mm] 50 x 18
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 50 x 18 75 10.2 52 Nylon plain bearing 40 310X RÜ 50 V
2 Swivel castor 75 x 25 103 10.2 67.5 Ball Bearing 45 310X RÜ 75 SKA
3 Swivel castor 75 x 25 103 10.2 67.5 Ball Bearing 45 310X RÜ 75 TPKX
4 Swivel castor 100 x 25 125 10.2 85 Ball Bearing 60 310X RÜ 100 SKA
5 Swivel castor with total lock 50 x 18 75 10.2 85 Nylon plain bearing 40 312X RÜ 50 V
6 Swivel castor with total lock 75 x 25 103 10.2 85 Ball Bearing 45 312X RÜ 75 SKA
7 Swivel castor with total lock 75 x 25 103 10.2 85 Ball Bearing 45 312X RÜ 75 TPKX
8 Swivel castor with total lock 100 x 25 125 10.2 85 Ball Bearing 60 312X RÜ 100 SKA
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH