310XR-EL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 310X RÜ 50 EL
Series 310XR-EL 
Wheel-Ø A x width B [mm] 50 x 18
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 50 x 18 75 10.2 52 Nylon plain bearing 40 310X RÜ 50 EL
2 Swivel castor 75 x 25 103 10.2 67.5 Nylon plain bearing 45 310X RÜ 75 EL **
3 Swivel castor 100 x 25 125 10.2 85 Nylon plain bearing 50 310X RÜ 100 EL
4 Swivel castor with total lock 50 x 18 75 10.2 85 Nylon plain bearing 40 312X RÜ 50 EL
5 Swivel castor with total lock 75 x 25 103 10.2 85 Nylon plain bearing 45 312X RÜ 75 EL **
6 Swivel castor with total lock 100 x 25 125 10.2 85 Nylon plain bearing 50 312X RÜ 100 EL
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH