310XP-EL 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 310X PT 50 EL
Series 310XP-EL 
Wheel-Ø A x width B [mm] 50 x 18
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 50 x 18 75 60x60 40-46x40-46 7 52 Nylon plain bearing 40 310X PT 50 EL
2 Swivel castor 75 x 25 103 60x60 40-46x40-46 7 67.5 Nylon plain bearing 45 310X PT 75 EL **
3 Swivel castor 100 x 25 125 60x60 40-46x40-46 7 85 Nylon plain bearing 50 310X PT 100 EL
4 Swivel castor with total lock 50 x 18 75 60x60 40-46x40-46 7 85 Nylon plain bearing 40 312X PT 50 EL
5 Swivel castor with total lock 75 x 25 103 60x60 40-46x40-46 7 85 Nylon plain bearing 45 312X PT 75 EL **
6 Swivel castor with total lock 100 x 25 125 60x60 40-46x40-46 7 85 Nylon plain bearing 50 312X PT 100 EL
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH