330XR-EL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 330X RÜ10 102 ELKX
Series 330XR-EL 
Wheel-Ø A x width B [mm] 100 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 100 x 30 132 10.5 92 Ball Bearing 100 330X RÜ10 102 ELKX
2 Swivel castor 100 x 30 132 12.5 92 Ball Bearing 100 330X RÜ12 102 ELKX
3 Swivel castor 125 x 30 158 10.5 102.5 Ball Bearing 100 330LX RÜ10 127 ELKX
4 Swivel castor 125 x 30 158 12.5 102.5 Ball Bearing 100 330LX RÜ12 127 ELKX
5 Swivel castor with total lock 100 x 30 132 10.5 118 Ball Bearing 100 331X RÜ10 102 ELKX
6 Swivel castor with total lock 100 x 30 132 12.5 118 Ball Bearing 100 331X RÜ12 102 ELKX
7 Swivel castor with total lock 125 x 30 158 10.5 130 Ball Bearing 100 331LX RÜ10 127 ELKX
8 Swivel castor with total lock 125 x 30 158 12.5 130 Ball Bearing 100 331LX RÜ12 127 ELKX
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH