330XP-EL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 330X PT 102 ELKX
Series 330XP-EL 
Wheel-Ø A x width B [mm] 100 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 100 x 30 138 77x67 57x48/61x51 8.5 92 Ball Bearing 100 330X PT 102 ELKX
2 Swivel castor 125 x 30 158 95x70 75x50 11 102.5 Ball Bearing 100 330LXK PT 127 ELKX
3 Swivel castor with total lock 100 x 30 138 77x67 57x48/61x51 8.5 118 Ball Bearing 100 331X PT 102 ELKX
4 Swivel castor with total lock 125 x 30 158 95x70 75x50 11 130 Ball Bearing 100 331LXK PT 127 ELKX
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH