330XP-G 

330XP-G 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 330X PT 102 GKX
Series 330XP-G 
Wheel-Ø A x width B [mm] 100 x 32
Product selection
CAD Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
No CAD available 1 Swivel castor 100 x 32 138 77x67 57x48/61x51 8.5 92 Ball Bearing 100 330X PT 102 GKX
No CAD available 2 Swivel castor 100 x 32 138 77x67 57x48/61x51 8.5 92 Nylon plain bearing 100 330X PT 102 G
3 Swivel castor 125 x 32 158 95x70 75x50 11 102.5 Ball Bearing 100 330LXK PT 127 GKX
4 Swivel castor 125 x 32 158 95x70 75x50 11 102.5 Nylon plain bearing 100 330LXK PT 127 G
5 Swivel castor with total lock 100 x 32 138 77x67 57x48/61x51 8.5 118 Ball Bearing 100 331X PT 102 GKX
6 Swivel castor with total lock 100 x 32 138 77x67 57x48/61x51 8.5 118 Nylon plain bearing 100 331X PT 102 G
7 Swivel castor with total lock 125 x 32 158 95x70 75x50 11 130 Ball Bearing 100 331LXK PT 127 GKX
8 Swivel castor with total lock 125 x 32 158 95x70 75x50 11 130 Nylon plain bearing 100 331LXK PT 127 G
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH