XR-A 

Manufacturer ROLLENBAU
Description Swivel castor
Part number XR 80 A
Series XR-A 
Wheel-Ø A x width B [mm] 80 x 24
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 24 106 12.5 73 Nylon plain bearing 120 XR 80 A
2 Swivel castor 100 x 30 128 12.5 87 Roller Bearing 150 XR 100 ABX
3 Swivel castor 100 x 30 128 12.5 87 Nylon plain bearing 150 XR 100 A
4 Swivel castor 125 x 30 154 12.5 102.5 Roller Bearing 150 XR 125 ABX
5 Swivel castor 125 x 30 160 12.5 111.5 Roller Bearing 250 XRS 125 ABX
6 Swivel castor 125 x 30 154 12.5 102.5 Nylon plain bearing 150 XR 125 A
7 Swivel castor 125 x 30 160 12.5 111.5 Nylon plain bearing 250 XRS 125 A
8 Swivel castor 150 x 40 181 12.5 126 Roller Bearing 250 XR 150 ABX
9 Swivel castor 150 x 40 181 12.5 126 Nylon plain bearing 250 XR 150 A
10 Swivel castor 175 x 40 216 12.5 144.5 Roller Bearing 370 XR 175 ABX
11 Swivel castor 175 x 40 216 12.5 144.5 Nylon plain bearing 370 XR 175 A
12 Swivel castor 200 x 50 240 12.5 159 Roller Bearing 370 XR 200 ABX
13 Swivel castor 200 x 50 240 12.5 159 Nylon plain bearing 370 XR 200 A
14 Swivel castor with total lock 80 x 24 106 12.5 108 Nylon plain bearing 120 XRT 80 A
15 Swivel castor with total lock 100 x 30 128 12.5 108 Roller Bearing 150 XRT 100 ABX
16 Swivel castor with total lock 100 x 30 128 12.5 108 Nylon plain bearing 150 XRT 100 A
17 Swivel castor with total lock 125 x 30 154 12.5 108 Roller Bearing 150 XRT 125 ABX
18 Swivel castor with total lock 125 x 30 160 12.5 140 Roller Bearing 250 XRST 125 ABX
19 Swivel castor with total lock 125 x 30 154 12.5 108 Nylon plain bearing 150 XRT 125 A
20 Swivel castor with total lock 125 x 30 160 12.5 140 Nylon plain bearing 250 XRST 125 A
21 Swivel castor with total lock 150 x 40 181 12.5 140 Roller Bearing 250 XRT 150 ABX
22 Swivel castor with total lock 150 x 40 181 12.5 140 Nylon plain bearing 250 XRT 150 A
23 Swivel castor with total lock 175 x 40 216 12.5 168 Roller Bearing 370 XRT 175 ABX
24 Swivel castor with total lock 175 x 40 216 12.5 168 Nylon plain bearing 370 XRT 175 A
25 Swivel castor with total lock 200 x 50 240 12.5 168 Roller Bearing 370 XRT 200 ABX
26 Swivel castor with total lock 200 x 50 240 12.5 168 Nylon plain bearing 370 XRT 200 A
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH