IN-P 

IN-P 

Manufacturer ROLLENBAU
Description Swivel castor
Part number IN 80 PBX
Series IN-P 
Wheel-Ø A x width B [mm] 80 x 24
Product selection
CAD Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
No CAD available 1 Swivel castor 80 x 24 100 105x85 80x60 9 80 Roller Bearing 120 IN 80 PBX
No CAD available 2 Swivel castor 80 x 24 100 105x85 80x60 9 80 Nylon plain bearing 120 IN 80 P
3 Swivel castor 100 x 30 125 135x110 105x80 11 100 Roller Bearing 175 INV 100 PBX
No CAD available 4 Swivel castor 100 x 30 125 105x85 80x60 9 90 Roller Bearing 125 IN 100 PBX
5 Swivel castor 100 x 30 125 135x110 105x80 11 100 Nylon plain bearing 250 INV 101 P
No CAD available 6 Swivel castor 100 x 30 125 105x85 80x60 9 90 Nylon plain bearing 125 IN 100 P
7 Swivel castor 125 x 30 155 135x110 105x80 11 112.5 Roller Bearing 250 IN 125 PBX
8 Swivel castor 125 x 30 155 135x110 105x80 11 112.5 Nylon plain bearing 225 IN 125 PL
9 Swivel castor 150 x 40 180 135x110 105x80 11 125 Roller Bearing 250 IN 150 PBX
10 Swivel castor 150 x 40 180 135x110 105x80 11 125 Nylon plain bearing 250 IN 150 PL
11 Swivel castor 175 x 40 217 135x110 105x80 11 147.5 Roller Bearing 250 IN 175 PBX
12 Swivel castor 175 x 40 217 135x110 105x80 11 147.5 Nylon plain bearing 250 IN 175 P
13 Swivel castor 200 x 50 230 135x110 105x80 11 160 Roller Bearing 250 IN 200 PBX
14 Swivel castor 200 x 50 230 135x110 105x80 11 160 Nylon plain bearing 250 IN 200 P
No CAD available 15 Swivel castor with total lock 80 x 24 100 105x85 80x60 9 115 Roller Bearing 120 INT 80 PBX
No CAD available 16 Swivel castor with total lock 80 x 24 100 105x85 80x60 9 115 Nylon plain bearing 120 INT 80 P
17 Swivel castor with total lock 100 x 30 125 135x110 105x80 11 150 Roller Bearing 175 INVT 100 PBX
No CAD available 18 Swivel castor with total lock 100 x 30 125 105x85 80x60 9 120 Roller Bearing 125 INT 100 PBX
19 Swivel castor with total lock 100 x 30 125 135x110 105x80 11 150 Nylon plain bearing 250 INVT 101 P
No CAD available 20 Swivel castor with total lock 100 x 30 125 105x85 80x60 9 120 Nylon plain bearing 125 INT 100 P
21 Swivel castor with total lock 125 x 30 155 135x110 105x80 11 155 Roller Bearing 250 INT 125 PBX
22 Swivel castor with total lock 125 x 30 155 135x110 105x80 11 155 Nylon plain bearing 225 INT 125 PL
23 Swivel castor with total lock 150 x 40 180 135x110 105x80 11 150 Roller Bearing 250 INT 150 PBX
24 Swivel castor with total lock 150 x 40 180 135x110 105x80 11 150 Nylon plain bearing 250 INT 150 PL
25 Swivel castor with total lock 175 x 40 217 135x110 105x80 11 190 Roller Bearing 250 INT 175 PBX
26 Swivel castor with total lock 175 x 40 217 135x110 105x80 11 190 Nylon plain bearing 250 INT 175 P
27 Swivel castor with total lock 200 x 50 230 135x110 105x80 11 190 Roller Bearing 250 INT 200 PBX
28 Swivel castor with total lock 200 x 50 230 135x110 105x80 11 190 Nylon plain bearing 250 INT 200 P
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH