IN-K 

IN-K 

Manufacturer ROLLENBAU
Description Swivel castor
Part number IN 80 KBX
Series IN-K 
Wheel-Ø A x width B [mm] 80 x 30
Product selection
CAD Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
No CAD available 1 Swivel castor 80 x 30 100 105x85 80x60 9 80 Roller Bearing 50 IN 80 KBX
2 Swivel castor 100 x 30 125 135x110 105x80 11 100 Roller Bearing 125 INV 100 KBX
No CAD available 3 Swivel castor 100 x 30 125 105x85 80x60 9 90 Roller Bearing 125 IN 100 KBX
4 Swivel castor 125 x 38 155 135x110 105x80 11 112.5 Roller Bearing 125 IN 125 KBX
5 Swivel castor 160 x 40 185 135x110 105x80 11 130 Roller Bearing 180 IN 160 KBX
6 Swivel castor 180 x 50 220 135x110 105x80 11 150 Roller Bearing 170 IN 180 KBX
7 Swivel castor 200 x 50 230 135x110 105x80 11 160 Roller Bearing 205 IN 200 KBX
No CAD available 8 Swivel castor with total lock 80 x 30 100 105x85 80x60 9 115 Roller Bearing 50 INT 80 KBX
9 Swivel castor with total lock 100 x 30 125 135x110 105x80 11 150 Roller Bearing 125 INVT 100 KBX
No CAD available 10 Swivel castor with total lock 100 x 30 125 105x85 80x60 9 120 Roller Bearing 125 INT 100 KBX
11 Swivel castor with total lock 125 x 38 155 135x110 105x80 11 155 Roller Bearing 125 INT 125 KBX
12 Swivel castor with total lock 160 x 40 185 135x110 105x80 11 150 Roller Bearing 180 INT 160 KBX
13 Swivel castor with total lock 180 x 50 220 135x110 105x80 11 190 Roller Bearing 170 INT 180 KBX
14 Swivel castor with total lock 200 x 50 230 135x110 105x80 11 190 Roller Bearing 205 INT 200 KBX
No CAD available 15 Fixed castor 80 x 30 100 105x85 80x60 9 Roller Bearing 50 INF 80 KBX
No CAD available 16 Fixed castor 100 x 30 125 135x110 105x80 11 Roller Bearing 125 INVF 100 KBX
No CAD available 17 Fixed castor 100 x 30 125 105x85 80x60 9 Roller Bearing 125 INF 100 KBX
No CAD available 18 Fixed castor 125 x 38 155 135x110 105x80 11 Roller Bearing 125 INF 125 KBX
No CAD available 19 Fixed castor 160 x 40 185 135x110 105x80 11 Roller Bearing 180 INF 160 KBX
No CAD available 20 Fixed castor 180 x 50 220 135x110 105x80 11 Roller Bearing 170 INF 180 KBX
No CAD available 21 Fixed castor 200 x 50 230 135x110 105x80 11 Roller Bearing 205 INF 200 KBX
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH