IN-D 

IN-D 

Manufacturer ROLLENBAU
Description Swivel castor
Part number IN 80 D
Series IN-D 
Wheel-Ø A x width B [mm] 80 x 30
Product selection
CAD Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
No CAD available 1 Swivel castor 80 x 30 100 105x85 80x60 9 80 Nylon plain bearing 60 IN 80 D
2 Swivel castor 100 x 30 125 135x110 105x80 11 100 Nylon plain bearing 75 INV 100 D
No CAD available 3 Swivel castor 100 x 30 125 105x85 80x60 9 90 Nylon plain bearing 75 IN 100 D
4 Swivel castor 125 x 38 155 135x110 105x80 11 112.5 Nylon plain bearing 90 IN 125 D
5 Swivel castor 150 x 40 180 135x110 105x80 11 125 Nylon plain bearing 125 IN 150 D
6 Swivel castor 160 x 40 185 135x110 105x80 11 130 Nylon plain bearing 170 IN 160 D
7 Swivel castor 200 x 50 230 135x110 105x80 11 160 Nylon plain bearing 205 IN 200 D
No CAD available 8 Swivel castor with total lock 80 x 30 100 105x85 80x60 9 115 Nylon plain bearing 60 INT 80 D
9 Swivel castor with total lock 100 x 30 125 135x110 105x80 11 150 Nylon plain bearing 75 INVT 100 D
No CAD available 10 Swivel castor with total lock 100 x 30 125 105x85 80x60 9 120 Nylon plain bearing 75 INT 100 D
11 Swivel castor with total lock 125 x 38 155 135x110 105x80 11 155 Nylon plain bearing 90 INT 125 D
12 Swivel castor with total lock 150 x 40 180 135x110 105x80 11 150 Nylon plain bearing 125 INT 150 D
13 Swivel castor with total lock 160 x 40 185 135x110 105x80 11 150 Nylon plain bearing 170 INT 160 D
14 Swivel castor with total lock 200 x 50 230 135x110 105x80 11 190 Nylon plain bearing 205 INT 200 D
No CAD available 15 Fixed castor 80 x 30 100 105x85 80x60 9 Nylon plain bearing 60 INF 80 D
No CAD available 16 Fixed castor 100 x 30 125 135x110 105x80 11 Nylon plain bearing 75 INVF 100 D
No CAD available 17 Fixed castor 100 x 30 125 105x85 80x60 9 Nylon plain bearing 75 INF 100 D
No CAD available 18 Fixed castor 125 x 38 155 135x110 105x80 11 Nylon plain bearing 90 INF 125 D
No CAD available 19 Fixed castor 150 x 40 180 135x110 105x80 11 Nylon plain bearing 125 INF 150 D
No CAD available 20 Fixed castor 160 x 40 185 135x110 105x80 11 Nylon plain bearing 170 INF 160 D
No CAD available 21 Fixed castor 200 x 50 230 135x110 105x80 11 Nylon plain bearing 205 INF 200 D
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH