IN-AL 

IN-AL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number IN 80 ALBX
Series IN-AL 
Wheel-Ø A x width B [mm] 80 x 25
Product selection
CAD Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
No CAD available 1 Swivel castor 80 x 25 100 105x85 80x60 9 80 Roller Bearing 100 IN 80 ALBX
No CAD available 2 Swivel castor 80 x 25 100 105x85 80x60 9 80 Nylon plain bearing 100 IN 80 AL
3 Swivel castor 100 x 30 125 135x110 105x80 11 100 Roller Bearing 125 INV 100 ALBX
No CAD available 4 Swivel castor 100 x 30 125 105x85 80x60 9 95 Roller Bearing 125 IN 100 ALBX
5 Swivel castor 100 x 30 125 135x110 105x80 11 100 Nylon plain bearing 125 INV 100 AL
No CAD available 6 Swivel castor 100 x 30 125 105x85 80x60 9 95 Nylon plain bearing 125 IN 100 AL
7 Swivel castor 125 x 30 155 135x110 105x80 11 112.5 Roller Bearing 125 IN 125 ALBX
8 Swivel castor 125 x 30 155 135x110 105x80 11 112.5 Nylon plain bearing 125 IN 125 AL
9 Swivel castor 150 x 40 180 135x110 105x80 11 125 Roller Bearing 250 IN 150 ALBX
10 Swivel castor 150 x 40 180 135x110 105x80 11 125 Nylon plain bearing 250 IN 150 AL
11 Swivel castor 200 x 50 230 135x110 105x80 11 160 Roller Bearing 250 IN 200 ALBX
12 Swivel castor 200 x 50 230 135x110 105x80 11 160 Nylon plain bearing 250 IN 200 AL
No CAD available 13 Swivel castor with total lock 80 x 25 100 105x85 80x60 9 115 Roller Bearing 100 INT 80 ALBX
No CAD available 14 Swivel castor with total lock 80 x 25 100 105x85 80x60 9 115 Nylon plain bearing 100 INT 80 AL
15 Swivel castor with total lock 100 x 30 125 135x110 105x80 11 150 Roller Bearing 125 INVT 100 ALBX
No CAD available 16 Swivel castor with total lock 100 x 30 125 105x85 80x60 9 120 Roller Bearing 125 INT 100 ALBX
17 Swivel castor with total lock 100 x 30 125 135x110 105x80 11 150 Nylon plain bearing 125 INVT 100 AL
No CAD available 18 Swivel castor with total lock 100 x 30 125 105x85 80x60 9 120 Nylon plain bearing 125 INT 100 AL
19 Swivel castor with total lock 125 x 30 155 135x110 105x80 11 155 Roller Bearing 125 INT 125 ALBX
20 Swivel castor with total lock 125 x 30 155 135x110 105x80 11 155 Nylon plain bearing 125 INT 125 AL
21 Swivel castor with total lock 150 x 40 180 135x110 105x80 11 150 Roller Bearing 250 INT 150 ALBX
22 Swivel castor with total lock 150 x 40 180 135x110 105x80 11 150 Nylon plain bearing 250 INT 150 AL
23 Swivel castor with total lock 200 x 50 230 135x110 105x80 11 190 Roller Bearing 250 INT 200 ALBX
24 Swivel castor with total lock 200 x 50 230 135x110 105x80 11 190 Nylon plain bearing 250 INT 200 AL
No CAD available 25 Fixed castor 80 x 25 100 105x85 80x60 9 Roller Bearing 100 INF 80 ALBX
No CAD available 26 Fixed castor 80 x 25 100 105x85 80x60 9 Nylon plain bearing 100 INF 80 AL
No CAD available 27 Fixed castor 100 x 30 125 135x110 105x80 11 Roller Bearing 125 INVF 100 ALBX
No CAD available 28 Fixed castor 100 x 30 125 105x85 80x60 9 Roller Bearing 125 INF 100 ALBX
No CAD available 29 Fixed castor 100 x 30 125 135x110 105x80 11 Nylon plain bearing 125 INVF 100 AL
No CAD available 30 Fixed castor 100 x 30 125 105x85 80x60 9 Nylon plain bearing 125 INF 100 AL
No CAD available 31 Fixed castor 125 x 30 155 135x110 105x80 11 Roller Bearing 125 INF 125 ALBX
No CAD available 32 Fixed castor 125 x 30 155 135x110 105x80 11 Nylon plain bearing 125 INF 125 AL
No CAD available 33 Fixed castor 150 x 40 180 135x110 105x80 11 Roller Bearing 250 INF 150 ALBX
No CAD available 34 Fixed castor 150 x 40 180 135x110 105x80 11 Nylon plain bearing 250 INF 150 AL
No CAD available 35 Fixed castor 200 x 50 230 135x110 105x80 11 Roller Bearing 250 INF 200 ALBX
No CAD available 36 Fixed castor 200 x 50 230 135x110 105x80 11 Nylon plain bearing 250 INF 200 AL
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH