IN-A 

IN-A 

Manufacturer ROLLENBAU
Description Swivel castor
Part number IN 80 A
Series IN-A 
Wheel-Ø A x width B [mm] 80 x 24
Product selection
CAD Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
No CAD available 1 Swivel castor 80 x 24 100 105x85 80x60 9 80 Nylon plain bearing 120 IN 80 A
No CAD available 2 Swivel castor 100 x 30 125 105x85 80x60 9 95 Roller Bearing 125 IN 100 ABX
No CAD available 3 Swivel castor 100 x 30 125 105x85 80x60 9 95 Nylon plain bearing 125 IN 100 A
4 Swivel castor 100 x 40 125 135x110 105x80 11 100 Roller Bearing 250 INV 101 ABX
5 Swivel castor 100 x 40 125 135x110 105x80 11 100 Nylon plain bearing 250 INV 101 A
6 Swivel castor 125 x 30 155 135x110 105x80 11 112.5 Roller Bearing 125 IN 125 ABX
7 Swivel castor 125 x 30 155 135x110 105x80 11 112.5 Nylon plain bearing 125 IN 125 A
8 Swivel castor 150 x 40 180 135x110 105x80 11 125 Roller Bearing 250 IN 150 ABX
9 Swivel castor 150 x 40 180 135x110 105x80 11 125 Nylon plain bearing 250 IN 150 A
10 Swivel castor 175 x 40 217 135x110 105x80 11 147.5 Roller Bearing 250 IN 175 ABX
11 Swivel castor 175 x 40 217 135x110 105x80 11 147.5 Nylon plain bearing 250 IN 175 A
12 Swivel castor 200 x 50 230 135x110 105x80 11 160 Roller Bearing 250 IN 200 ABX
13 Swivel castor 200 x 50 230 135x110 105x80 11 160 Nylon plain bearing 250 IN 200 A
No CAD available 14 Swivel castor with total lock 80 x 24 100 105x85 80x60 9 115 Nylon plain bearing 120 INT 80 A
No CAD available 15 Swivel castor with total lock 100 x 30 125 105x85 80x60 9 120 Roller Bearing 125 INT 100 ABX
No CAD available 16 Swivel castor with total lock 100 x 30 125 105x85 80x60 9 120 Nylon plain bearing 125 INT 100 A
17 Swivel castor with total lock 100 x 40 125 135x110 105x80 11 150 Roller Bearing 250 INVT 101 ABX
18 Swivel castor with total lock 100 x 40 125 135x110 105x80 11 150 Nylon plain bearing 250 INVT 101 A
19 Swivel castor with total lock 125 x 30 155 135x110 105x80 11 155 Roller Bearing 125 INT 125 ABX
20 Swivel castor with total lock 125 x 30 155 135x110 105x80 11 155 Nylon plain bearing 125 INT 125 A
21 Swivel castor with total lock 150 x 40 180 135x110 105x80 11 150 Roller Bearing 250 INT 150 ABX
22 Swivel castor with total lock 150 x 40 180 135x110 105x80 11 150 Nylon plain bearing 250 INT 150 A
23 Swivel castor with total lock 175 x 40 217 135x110 105x80 11 190 Roller Bearing 250 INT 175 ABX
24 Swivel castor with total lock 175 x 40 217 135x110 105x80 11 190 Nylon plain bearing 250 INT 175 A
25 Swivel castor with total lock 200 x 50 230 135x110 105x80 11 190 Roller Bearing 250 INT 200 ABX
26 Swivel castor with total lock 200 x 50 230 135x110 105x80 11 190 Nylon plain bearing 250 INT 200 A
No CAD available 27 Fixed castor 80 x 24 100 105x85 80x60 9 Nylon plain bearing 120 INF 80 A
No CAD available 28 Fixed castor 100 x 30 125 105x85 80x60 9 Roller Bearing 125 INF 100 ABX
No CAD available 29 Fixed castor 100 x 30 125 105x85 80x60 9 Nylon plain bearing 125 INF 100 A
No CAD available 30 Fixed castor 100 x 40 125 135x110 105x80 11 Roller Bearing 250 INVF 101 ABX
No CAD available 31 Fixed castor 100 x 40 125 135x110 105x80 11 Nylon plain bearing 250 INVF 101 A
No CAD available 32 Fixed castor 125 x 30 155 135x110 105x80 11 Roller Bearing 125 INF 125 ABX
No CAD available 33 Fixed castor 125 x 30 155 135x110 105x80 11 Nylon plain bearing 125 INF 125 A
No CAD available 34 Fixed castor 150 x 40 180 135x110 105x80 11 Roller Bearing 250 INF 150 ABX
No CAD available 35 Fixed castor 150 x 40 180 135x110 105x80 11 Nylon plain bearing 250 INF 150 A
No CAD available 36 Fixed castor 175 x 40 217 135x110 105x80 11 Roller Bearing 250 INF 175 ABX
No CAD available 37 Fixed castor 175 x 40 217 135x110 105x80 11 Nylon plain bearing 250 INF 175 A
No CAD available 38 Fixed castor 200 x 50 230 135x110 105x80 11 Roller Bearing 250 INF 200 ABX
No CAD available 39 Fixed castor 200 x 50 230 135x110 105x80 11 Nylon plain bearing 250 INF 200 A
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH