XD-D 

Manufacturer ROLLENBAU
Description Swivel castor
Part number XD 80 D
Series XD-D 
Wheel-Ø A x width B [mm] 80 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 30 106 102x83 80x60 9 73 Nylon plain bearing 50 XD 80 D
2 Swivel castor 100 x 30 128 102x83 80x60 9 87 Nylon plain bearing 75 XD 100 D
3 Swivel castor 125 x 38 154 102x83 80x60 9 102.5 Nylon plain bearing 90 XD 125 D
4 Swivel castor 150 x 40 181 135x110 105x80 11 126 Nylon plain bearing 125 XD 150 D
5 Swivel castor 150 x 40 181 102x83 80x60 9 126 Nylon plain bearing 125 XL 150 D
6 Swivel castor 200 x 50 240 135x110 105x80 11 159 Nylon plain bearing 205 XD 200 D
7 Swivel castor with total lock 80 x 30 106 102x83 80x60 9 108 Nylon plain bearing 50 XDT 80 D
8 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Nylon plain bearing 75 XDT 100 D
9 Swivel castor with total lock 125 x 38 154 102x83 80x60 9 108 Nylon plain bearing 90 XDT 125 D
10 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Nylon plain bearing 125 XDT 150 D
11 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Nylon plain bearing 125 XLT 150 D
12 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Nylon plain bearing 205 XDT 200 D
13 Fixed castor 80 x 30 106 102x83 80x60 9 Nylon plain bearing 50 XF 80 D
14 Fixed castor 100 x 30 128 102x83 80x60 9 Nylon plain bearing 75 XF 100 D
15 Fixed castor 125 x 38 154 102x83 80x60 9 Nylon plain bearing 90 XF 125 D
16 Fixed castor 150 x 40 181 135x110 105x80 11 Nylon plain bearing 125 XF 150 D
17 Fixed castor 150 x 40 181 102x83 80x60 9 Nylon plain bearing 125 XLF 150 D
18 Fixed castor 200 x 50 240 135x110 105x80 11 Nylon plain bearing 205 XF 200 D
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH