XD-DG 

Manufacturer ROLLENBAU
Description Swivel castor
Part number XD 80 DGBX
Series XD-DG 
Wheel-Ø A x width B [mm] 80 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 30 106 102x83 80x60 9 73 Roller Bearing 55 XD 80 DGBX
2 Swivel castor 80 x 30 106 102x83 80x60 9 73 Nylon plain bearing 55 XD 80 DG
3 Swivel castor 100 x 30 128 102x83 80x60 9 87 Roller Bearing 85 XD 100 DGBX
4 Swivel castor 100 x 30 128 102x83 80x60 9 87 Nylon plain bearing 85 XD 100 DG
5 Swivel castor 125 x 38 154 102x83 80x60 9 102.5 Roller Bearing 110 XD 125 DGBX
6 Swivel castor 125 x 38 154 102x83 80x60 9 102.5 Nylon plain bearing 110 XD 125 DG
7 Swivel castor 150 x 40 181 135x110 105x80 11 126 Roller Bearing 150 XD 150 DGBX
8 Swivel castor 150 x 40 181 102x83 80x60 9 126 Roller Bearing 150 XL 150 DGBX
9 Swivel castor 150 x 40 181 135x110 105x80 11 126 Nylon plain bearing 150 XD 150 DG
10 Swivel castor 150 x 40 181 102x83 80x60 9 126 Nylon plain bearing 150 XL 150 DG
11 Swivel castor 160 x 40 191 135x110 105x80 11 131 Roller Bearing 160 XD 160 DGBX
12 Swivel castor 160 x 40 191 135x110 105x80 11 131 Nylon plain bearing 160 XD 160 DG
13 Swivel castor 200 x 50 240 135x110 105x80 11 159 Roller Bearing 230 XD 200 DGBX
14 Swivel castor 200 x 50 240 135x110 105x80 11 159 Nylon plain bearing 230 XD 200 DG
15 Swivel castor with total lock 80 x 30 106 102x83 80x60 9 108 Roller Bearing 55 XDT 80 DGBX
16 Swivel castor with total lock 80 x 30 106 102x83 80x60 9 108 Nylon plain bearing 55 XDT 80 DG
17 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Roller Bearing 85 XDT 100 DGBX
18 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Nylon plain bearing 85 XDT 100 DG
19 Swivel castor with total lock 125 x 38 154 102x83 80x60 9 108 Roller Bearing 110 XDT 125 DGBX
20 Swivel castor with total lock 125 x 38 154 102x83 80x60 9 108 Nylon plain bearing 110 XDT 125 DG
21 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Roller Bearing 150 XDT 150 DGBX
22 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Roller Bearing 150 XLT 150 DGBX
23 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Nylon plain bearing 150 XDT 150 DG
24 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Nylon plain bearing 150 XLT 150 DG
25 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Roller Bearing 230 XDT 200 DGBX
26 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Nylon plain bearing 230 XDT 200 DG
27 Fixed castor 80 x 30 106 102x83 80x60 9 Roller Bearing 55 XF 80 DGBX
28 Fixed castor 80 x 30 106 102x83 80x60 9 Nylon plain bearing 55 XF 80 DG
29 Fixed castor 100 x 30 128 102x83 80x60 9 Roller Bearing 85 XF 100 DGBX
30 Fixed castor 100 x 30 128 102x83 80x60 9 Nylon plain bearing 85 XF 100 DG
31 Fixed castor 125 x 38 154 102x83 80x60 9 Roller Bearing 110 XF 125 DGBX
32 Fixed castor 125 x 38 154 102x83 80x60 9 Nylon plain bearing 110 XF 125 DG
33 Fixed castor 150 x 40 181 135x110 105x80 11 Roller Bearing 150 XF 150 DGBX
34 Fixed castor 150 x 40 181 102x83 80x60 9 Roller Bearing 150 XLF 150 DGBX
35 Fixed castor 150 x 40 181 135x110 105x80 11 Nylon plain bearing 150 XF 150 DG
36 Fixed castor 150 x 40 181 102x83 80x60 9 Nylon plain bearing 150 XLF 150 DG
37 Fixed castor 160 x 40 191 135x110 105x80 11 Roller Bearing 160 XF 160 DGBX
38 Fixed castor 160 x 40 191 135x110 105x80 11 Nylon plain bearing 160 XF 160 DG
39 Fixed castor 200 x 50 240 135x110 105x80 11 Roller Bearing 230 XF 200 DGBX
40 Fixed castor 200 x 50 240 135x110 105x80 11 Nylon plain bearing 230 XF 200 DG
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH