XD-AL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number XD 80 AL
Series XD-AL 
Wheel-Ø A x width B [mm] 80 x 25
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 25 106 102x83 80x60 9 73 Nylon plain bearing 100 XD 80 AL
2 Swivel castor 100 x 30 128 102x83 80x60 9 87 Roller Bearing 150 XD 100 ALBX
3 Swivel castor 100 x 30 128 102x83 80x60 9 87 Nylon plain bearing 150 XD 100 AL
4 Swivel castor 125 x 30 154 102x83 80x60 9 102.5 Roller Bearing 150 XD 125 ALBX
5 Swivel castor 125 x 30 160 102x83 80x60 9 111.5 Roller Bearing 230 XS 125 ALBX
6 Swivel castor 125 x 30 160 135x110 105x80 11 111.5 Roller Bearing 230 XSS 125 ALBX
7 Swivel castor 125 x 30 154 102x83 80x60 9 102.5 Nylon plain bearing 150 XD 125 AL
8 Swivel castor 125 x 30 160 102x83 80x60 9 111.5 Nylon plain bearing 230 XS 125 AL
9 Swivel castor 125 x 30 160 135x110 105x80 11 111.5 Nylon plain bearing 230 XSS 125 AL
10 Swivel castor 150 x 40 181 135x110 105x80 11 126 Roller Bearing 250 XD 150 ALBX
11 Swivel castor 150 x 40 181 102x83 80x60 9 126 Roller Bearing 250 XL 150 ALBX
12 Swivel castor 150 x 40 181 135x110 105x80 11 126 Nylon plain bearing 250 XD 150 AL
13 Swivel castor 150 x 40 181 102x83 80x60 9 126 Nylon plain bearing 250 XL 150 AL
14 Swivel castor 200 x 50 240 135x110 105x80 11 159 Roller Bearing 370 XD 200 ALBX
15 Swivel castor 200 x 50 240 135x110 105x80 11 159 Nylon plain bearing 370 XD 200 AL
16 Swivel castor with total lock 80 x 25 106 102x83 80x60 9 108 Nylon plain bearing 100 XDT 80 AL
17 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Roller Bearing 150 XDT 100 ALBX
18 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Nylon plain bearing 150 XDT 100 AL
19 Swivel castor with total lock 125 x 30 154 102x83 80x60 9 108 Roller Bearing 150 XDT 125 ALBX
20 Swivel castor with total lock 125 x 30 160 102x83 80x60 9 140 Roller Bearing 230 XST 125 ALBX
21 Swivel castor with total lock 125 x 30 160 135x110 105x80 11 140 Roller Bearing 230 XSST 125 ALBX
22 Swivel castor with total lock 125 x 30 154 102x83 80x60 9 108 Nylon plain bearing 150 XDT 125 AL
23 Swivel castor with total lock 125 x 30 160 102x83 80x60 9 140 Nylon plain bearing 230 XST 125 AL
24 Swivel castor with total lock 125 x 30 160 135x110 105x80 11 140 Nylon plain bearing 230 XSST 125 AL
25 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Roller Bearing 250 XDT 150 ALBX
26 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Roller Bearing 250 XLT 150 ALBX
27 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Nylon plain bearing 250 XDT 150 AL
28 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Nylon plain bearing 250 XLT 150 AL
29 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Roller Bearing 370 XDT 200 ALBX
30 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Nylon plain bearing 370 XDT 200 AL
31 Fixed castor 80 x 25 106 102x83 80x60 9 Nylon plain bearing 100 XF 80 AL
32 Fixed castor 100 x 30 128 102x83 80x60 9 Roller Bearing 150 XF 100 ALBX
33 Fixed castor 100 x 30 128 102x83 80x60 9 Nylon plain bearing 150 XF 100 AL
34 Fixed castor 125 x 30 154 102x83 80x60 9 Roller Bearing 150 XF 125 ALBX
35 Fixed castor 125 x 30 160 102x83 80x60 9 Roller Bearing 230 XSF 125 ALBX
36 Fixed castor 125 x 30 160 135x110 105x80 11 Roller Bearing 230 XSSF 125 ALBX
37 Fixed castor 125 x 30 154 102x83 80x60 9 Nylon plain bearing 150 XF 125 AL
38 Fixed castor 125 x 30 160 102x83 80x60 9 Nylon plain bearing 230 XSF 125 AL
39 Fixed castor 125 x 30 160 135x110 105x80 11 Nylon plain bearing 230 XSSF 125 AL
40 Fixed castor 150 x 40 181 135x110 105x80 11 Roller Bearing 250 XF 150 ALBX
41 Fixed castor 150 x 40 181 102x83 80x60 9 Roller Bearing 250 XLF 150 ALBX
42 Fixed castor 150 x 40 181 135x110 105x80 11 Nylon plain bearing 250 XF 150 AL
43 Fixed castor 150 x 40 181 102x83 80x60 9 Nylon plain bearing 250 XLF 150 AL
44 Fixed castor 200 x 50 240 135x110 105x80 11 Roller Bearing 370 XF 200 ALBX
45 Fixed castor 200 x 50 240 135x110 105x80 11 Nylon plain bearing 370 XF 200 AL
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH