XD-P 

Manufacturer ROLLENBAU
Description Swivel castor
Part number XD 80 PBX
Series XD-P 
Wheel-Ø A x width B [mm] 80 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 30 106 102x83 80x60 9 73 Roller Bearing 150 XD 80 PBX
2 Swivel castor 80 x 30 106 102x83 80x60 9 73 Nylon plain bearing 150 XD 80 P
3 Swivel castor 100 x 30 128 102x83 80x60 9 87 Roller Bearing 150 XD 100 PBX
4 Swivel castor 100 x 30 128 102x83 80x60 9 87 Nylon plain bearing 150 XD 100 PL
5 Swivel castor 125 x 30 154 102x83 80x60 9 102.5 Roller Bearing 150 XD 125 PLLBX
6 Swivel castor 125 x 40 160 102x83 80x60 9 111.5 Roller Bearing 250 XS 125 PBX
7 Swivel castor 125 x 40 160 135x110 105x80 11 111.5 Roller Bearing 250 XSS 125 PBX
8 Swivel castor 125 x 40 154 102x83 80x60 9 102.5 Nylon plain bearing 150 XD 125 PLL
9 Swivel castor 125 x 40 160 102x83 80x60 9 111.5 Nylon plain bearing 225 XS 125 PL
10 Swivel castor 125 x 40 160 135x110 105x80 11 111.5 Nylon plain bearing 225 XSS 125 PL
11 Swivel castor 150 x 40 181 135x110 105x80 11 126 Roller Bearing 250 XD 150 PBX
12 Swivel castor 150 x 40 181 102x83 80x60 9 126 Roller Bearing 250 XL 150 PBX
13 Swivel castor 150 x 40 181 135x110 105x80 11 126 Nylon plain bearing 250 XD 150 PL
14 Swivel castor 150 x 40 181 102x83 80x60 9 126 Nylon plain bearing 250 XL 150 PL
15 Swivel castor 175 x 50 216 135x110 105x80 11 144.5 Roller Bearing 370 XD 175 PBX
16 Swivel castor 175 x 50 216 135x110 105x80 11 144.5 Nylon plain bearing 370 XD 175 P
17 Swivel castor 200 x 50 240 135x110 105x80 11 159 Roller Bearing 370 XD 200 PBX
18 Swivel castor 200 x 50 240 135x110 105x80 11 159 Nylon plain bearing 370 XD 200 P
19 Swivel castor with total lock 80 x 30 106 102x83 80x60 9 108 Roller Bearing 150 XDT 80 PBX
20 Swivel castor with total lock 80 x 30 106 102x83 80x60 9 108 Nylon plain bearing 150 XDT 80 P
21 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Roller Bearing 150 XDT 100 PBX
22 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Nylon plain bearing 150 XDT 100 PL
23 Swivel castor with total lock 125 x 30 154 102x83 80x60 9 108 Roller Bearing 150 XDT 125 PLLBX
24 Swivel castor with total lock 125 x 40 160 102x83 80x60 9 140 Roller Bearing 250 XST 125 PBX
25 Swivel castor with total lock 125 x 40 160 135x110 105x80 11 140 Roller Bearing 250 XSST 125 PBX
26 Swivel castor with total lock 125 x 40 154 102x83 80x60 9 108 Nylon plain bearing 150 XDT 125 PLL
27 Swivel castor with total lock 125 x 40 160 102x83 80x60 9 140 Nylon plain bearing 225 XST 125 PL
28 Swivel castor with total lock 125 x 40 160 135x110 105x80 11 140 Nylon plain bearing 225 XSST 125 PL
29 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Roller Bearing 250 XDT 150 PBX
30 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Roller Bearing 250 XLT 150 PBX
31 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Nylon plain bearing 250 XDT 150 PL
32 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Nylon plain bearing 250 XLT 150 PL
33 Swivel castor with total lock 175 x 50 216 135x110 105x80 11 168 Roller Bearing 370 XDT 175 PBX
34 Swivel castor with total lock 175 x 50 216 135x110 105x80 11 168 Nylon plain bearing 370 XDT 175 P
35 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Roller Bearing 370 XDT 200 PBX
36 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Nylon plain bearing 370 XDT 200 P
37 Fixed castor 80 x 30 106 102x83 80x60 9 Roller Bearing 150 XF 80 PBX
38 Fixed castor 80 x 30 106 102x83 80x60 9 Nylon plain bearing 150 XF 80 P
39 Fixed castor 100 x 30 128 102x83 80x60 9 Roller Bearing 150 XF 100 PBX
40 Fixed castor 100 x 30 128 102x83 80x60 9 Nylon plain bearing 150 XF 100 PL
41 Fixed castor 125 x 30 154 102x83 80x60 9 Roller Bearing 150 XF 125 PLLBX
42 Fixed castor 125 x 40 160 102x83 80x60 9 Roller Bearing 250 XSF 125 PBX
43 Fixed castor 125 x 40 160 135x110 105x80 11 Roller Bearing 250 XSSF 125 PBX
44 Fixed castor 125 x 40 154 102x83 80x60 9 Nylon plain bearing 150 XF 125 PLL
45 Fixed castor 125 x 40 160 102x83 80x60 9 Nylon plain bearing 225 XSF 125 PL
46 Fixed castor 125 x 40 160 135x110 105x80 11 Nylon plain bearing 225 XSSF 125 PL
47 Fixed castor 150 x 40 181 135x110 105x80 11 Roller Bearing 250 XF 150 PBX
48 Fixed castor 150 x 40 181 102x83 80x60 9 Roller Bearing 250 XLF 150 PBX
49 Fixed castor 150 x 40 181 135x110 105x80 11 Nylon plain bearing 250 XF 150 PL
50 Fixed castor 150 x 40 181 102x83 80x60 9 Nylon plain bearing 250 XLF 150 PL
51 Fixed castor 175 x 50 216 135x110 105x80 11 Roller Bearing 370 XF 175 PBX
52 Fixed castor 175 x 50 216 135x110 105x80 11 Nylon plain bearing 370 XF 175 P
53 Fixed castor 200 x 50 240 135x110 105x80 11 Roller Bearing 370 XF 200 PBX
54 Fixed castor 200 x 50 240 135x110 105x80 11 Nylon plain bearing 370 XF 200 P
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH