IP-AEL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number IP 126 AELK
Series IP-AEL 
Wheel-Ø A x width B [mm] 125 x 46
Product selection
CAD Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 125 x 46 162 105x85 80x60 9 104.5 Ball Bearing 400 IP 126 AELK
2 Swivel castor 125 x 46 162 135x110 105x80 11 104.5 Ball Bearing 400 IPS 126 AELK
3 Swivel castor 160 x 46 192 135x110 105x80 11 129 Ball Bearing 400 IP 160 AELK
4 Swivel castor 200 x 50 248 135x110 105x80 11 160 Ball Bearing 400 IP 200 AELK
5 Swivel castor with total lock 125 x 46 162 105x85 80x60 9 140 Ball Bearing 400 IPT 126 AELK
6 Swivel castor with total lock 125 x 46 162 135x110 105x80 11 170 Ball Bearing 400 IPST 126 AELK
7 Swivel castor with total lock 160 x 46 192 135x110 105x80 11 170 Ball Bearing 400 IPT 160 AELK
8 Swivel castor with total lock 200 x 50 248 135x110 105x80 11 170 Ball Bearing 400 IPT 200 AELK
9 Fixed castor 125 x 46 162 105x85 80x60 9 Ball Bearing 400 IPF 126 AELK
10 Fixed castor 125 x 46 162 135x110 105x80 11 Ball Bearing 400 IPSF 126 AELK
No CAD available 11 Fixed castor 160 x 46 192 135x110 105x80 11 Ball Bearing 400 IPF 160 AELK
12 Fixed castor 200 x 50 248 135x110 105x80 11 Ball Bearing 400 IPF 200 AELK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH