2SL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 2SL 50 P
Series 2 SL
Wheel-Ø A x width B [mm] 50x14+14
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 50x14+14 64 95 36x36 6.8 50 Plain Bearing 160 2SL 50 P
2 Swivel castor 50x14+14 64 95 36x36 6.8 50 Plain Bearing 160 2SL 50 Z
3 Swivel castor 50x14+14 64 95 36x36 6.8 50 Ball Bearing 200 2SL 50 WUDPK
4 Swivel castor 50x14+14 64 95 36x36 6.8 50 Plain Bearing 270 2SL 50 CI
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH