CR-L 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 330 RÜ 150 LK
Series CR-L 
Wheel-Ø A x width B [mm] 150 x 32
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 150 x 32 181 12.5 120 Ball Bearing 50 330 RÜ 150 LK
2 Swivel castor 180 x 45 216 12.5 147 Roller Bearing 75 CR 180 LB
3 Swivel castor 200 x 50 240 12.5 157 Roller Bearing 75 CR 200 LGB
4 Swivel castor 200 x 50 240 12.5 157 Roller Bearing 75 CR 200 LSB **
5 Swivel castor with total lock 150 x 32 181 12.5 120 Ball Bearing 50 331 RÜ 150 LK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH