CD-AL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number CD 80 AL
Series CD-AL 
Wheel-Ø A x width B [mm] 80 x 25
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 25 106 102x83 80x60 9 73 Nylon plain bearing 100 CD 80 AL
2 Swivel castor 100 x 30 128 102x83 80x60 9 87 Roller Bearing 120 CD 100 ALB
3 Swivel castor 100 x 30 128 102x83 80x60 9 87 Nylon plain bearing 120 CD 100 AL
4 Swivel castor 125 x 30 154 102x83 80x60 9 102.5 Roller Bearing 120 CD 125 ALB
5 Swivel castor 125 x 30 160 102x83 80x60 9 111.5 Roller Bearing 170 CS 125 ALB
6 Swivel castor 125 x30 160 135x110 105x80 11 111.5 Roller Bearing 200 CSS 125 ALB
7 Swivel castor 125 x 30 154 102x83 80x60 9 102.5 Nylon plain bearing 120 CD 125 AL
8 Swivel castor 125 x 30 160 102x83 80x60 9 111.5 Nylon plain bearing 170 CS 125 AL
9 Swivel castor 125 x 30 160 135x110 105x80 11 111.5 Nylon plain bearing 200 CSS 125 AL
10 Swivel castor 150 x 40 181 135x110 105x80 11 126 Roller Bearing 200 CD 150 ALB
11 Swivel castor 150 x 40 181 102x83 80x60 9 126 Roller Bearing 170 CL 150 ALB
12 Swivel castor 150 x 40 181 135x110 105x80 11 126 Nylon plain bearing 170 CD 150 AL
13 Swivel castor 150 x 40 181 102x83 80x60 9 126 Nylon plain bearing 170 CL 150 AL
14 Swivel castor 200 x 50 240 135x110 105x80 11 159 Ball Bearing 300 CD 200 ALK
15 Swivel castor 200 x 50 240 135x110 105x80 11 159 Roller Bearing 300 CD 200 ALB
16 Swivel castor 200 x 50 240 135x110 105x80 11 159 Nylon plain bearing 300 CD 200 AL
17 Swivel castor with total lock 80 x 25 106 102x83 80x60 9 108 Nylon plain bearing 100 CDT 80 AL
18 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Roller Bearing 120 CDT 100 ALB
19 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Nylon plain bearing 120 CDT 100 AL
20 Swivel castor with total lock 125 x 30 154 102x83 80x60 9 108 Roller Bearing 120 CDT 125 ALB
21 Swivel castor with total lock 125 x 30 160 102x83 80x60 9 140 Roller Bearing 170 CST 125 ALB
22 Swivel castor with total lock 125 x30 160 135x110 105x80 11 140 Roller Bearing 200 CSST 125 ALB
23 Swivel castor with total lock 125 x 30 154 102x83 80x60 9 108 Nylon plain bearing 120 CDT 125 AL
24 Swivel castor with total lock 125 x 30 160 102x83 80x60 9 140 Nylon plain bearing 170 CST 125 AL
25 Swivel castor with total lock 125 x 30 160 135x110 105x80 11 140 Nylon plain bearing 200 CSST 125 AL
26 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Roller Bearing 200 CDT 150 ALB
27 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Roller Bearing 170 CLT 150 ALB
28 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Nylon plain bearing 170 CDT 150 AL
29 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Nylon plain bearing 170 CLT 150 AL
30 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Ball Bearing 300 CDT 200 ALK
31 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Roller Bearing 300 CDT 200 ALB
32 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Nylon plain bearing 300 CDT 200 AL
33 Fixed castor 80 x 25 106 102x83 80x60 9 Nylon plain bearing 100 CDF 80 AL
34 Fixed castor 100 x 30 128 102x83 80x60 9 Roller Bearing 120 CDF 100 ALB
35 Fixed castor 100 x 30 128 102x83 80x60 9 Nylon plain bearing 120 CDF 100 AL
36 Fixed castor 125 x 30 154 102x83 80x60 9 Roller Bearing 120 CDF 125 ALB
37 Fixed castor 125 x 30 160 102x83 80x60 9 Roller Bearing 170 CSF 125 ALB
38 Fixed castor 125 x30 160 135x110 105x80 11 Roller Bearing 200 CSSF 125 ALB
39 Fixed castor 125 x 30 154 102x83 80x60 9 Nylon plain bearing 120 CDF 125 AL
40 Fixed castor 125 x 30 160 102x83 80x60 9 Nylon plain bearing 170 CSF 125 AL
41 Fixed castor 125 x 30 160 135x110 105x80 11 Nylon plain bearing 200 CSSF 125 AL
42 Fixed castor 150 x 40 181 135x110 105x80 11 Roller Bearing 200 CDF 150 ALB
43 Fixed castor 150 x 40 181 102x83 80x60 9 Roller Bearing 170 CLF 150 ALB
44 Fixed castor 150 x 40 181 135x110 105x80 11 Nylon plain bearing 170 CDF 150 AL
45 Fixed castor 150 x 40 181 102x83 80x60 9 Nylon plain bearing 170 CLF 150 AL
46 Fixed castor 200 x 50 240 135x110 105x80 11 Ball Bearing 300 CDF 200 ALK
47 Fixed castor 200 x 50 240 135x110 105x80 11 Roller Bearing 300 CDF 200 ALB
48 Fixed castor 200 x 50 240 135x110 105x80 11 Nylon plain bearing 300 CDF 200 AL
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH