CD-D 

Manufacturer ROLLENBAU
Description Swivel castor
Part number CD 80 DB
Series CD-D 
Wheel-Ø A x width B [mm] 80 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 30 106 102x83 80x60 9 73 Roller Bearing 50 CD 80 DB
2 Swivel castor 80 x 30 106 102x83 80x60 9 73 Nylon plain bearing 50 CD 80 D
3 Swivel castor 100 x 30 128 102x83 80x60 9 87 Roller Bearing 75 CD 100 DB
4 Swivel castor 100 x 30 128 102x83 80x60 9 87 Nylon plain bearing 75 CD 100 D
5 Swivel castor 125 x 38 154 102x83 80x60 9 102.5 Roller Bearing 90 CD 125 DB
6 Swivel castor 125 x 38 154 102x83 80x60 9 102.5 Nylon plain bearing 90 CD 125 D
7 Swivel castor 150 x 40 181 135x110 105x80 11 126 Roller Bearing 125 CD 150 DB
8 Swivel castor 150 x 40 181 102x83 80x60 9 126 Roller Bearing 125 CL 150 DB
9 Swivel castor 150 x 40 181 135x110 105x80 11 126 Nylon plain bearing 125 CD 150 D
10 Swivel castor 150 x 40 181 102x83 80x60 9 126 Nylon plain bearing 125 CL 150 D
11 Swivel castor 160 x 40 191 135x110 105x80 11 131 Roller Bearing 135 CD 160 DB
12 Swivel castor 160 x 40 191 135x110 105x80 11 131 Nylon plain bearing 135 CD 160 D
13 Swivel castor 180 x 45 218 135x110 105x80 11 147 Roller Bearing 170 CD 180 DB
14 Swivel castor 180 x 45 218 135x110 105x80 11 147 Nylon plain bearing 170 CD 180 D
15 Swivel castor 200 x 50 240 135x110 105x80 11 159 Roller Bearing 205 CD 200 DB
16 Swivel castor 200 x 50 240 135x110 105x80 11 159 Nylon plain bearing 205 CD 200 D
17 Swivel castor with total lock 80 x 30 106 102x83 80x60 9 108 Roller Bearing 50 CDT 80 DB
18 Swivel castor with total lock 80 x 30 106 102x83 80x60 9 108 Nylon plain bearing 50 CDT 80 D
19 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Roller Bearing 75 CDT 100 DB
20 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Nylon plain bearing 75 CDT 100 D
21 Swivel castor with total lock 125 x 38 154 102x83 80x60 9 108 Roller Bearing 90 CDT 125 DB
22 Swivel castor with total lock 125 x 38 154 102x83 80x60 9 108 Nylon plain bearing 90 CDT 125 D
23 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Roller Bearing 125 CDT 150 DB
24 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Roller Bearing 125 CLT 150 DB
25 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Nylon plain bearing 125 CDT 150 D
26 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Nylon plain bearing 125 CLT 150 D
27 Swivel castor with total lock 160 x 40 191 135x110 105x80 11 140 Roller Bearing 135 CDT 160 DB
28 Swivel castor with total lock 160 x 40 191 135x110 105x80 11 140 Nylon plain bearing 135 CDT 160 D
29 Swivel castor with total lock 180 x 45 218 135x110 105x80 11 168 Roller Bearing 170 CDT 180 DB
30 Swivel castor with total lock 180 x 45 218 135x110 105x80 11 168 Nylon plain bearing 170 CDT 180 D
31 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Roller Bearing 205 CDT 200 DB
32 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Nylon plain bearing 205 CDT 200 D
33 Fixed castor 80 x 30 106 102x83 80x60 9 Roller Bearing 50 CDF 80 DB
34 Fixed castor 80 x 30 106 102x83 80x60 9 Nylon plain bearing 50 CDF 80 D
35 Fixed castor 100 x 30 128 102x83 80x60 9 Roller Bearing 75 CDF 100 DB
36 Fixed castor 100 x 30 128 102x83 80x60 9 Nylon plain bearing 75 CDF 100 D
37 Fixed castor 125 x 38 154 102x83 80x60 9 Roller Bearing 90 CDF 125 DB
38 Fixed castor 125 x 38 154 102x83 80x60 9 Nylon plain bearing 90 CDF 125 D
39 Fixed castor 150 x 40 181 135x110 105x80 11 Roller Bearing 125 CDF 150 DB
40 Fixed castor 150 x 40 181 102x83 80x60 9 Roller Bearing 125 CLF 150 DB
41 Fixed castor 150 x 40 181 135x110 105x80 11 Nylon plain bearing 125 CDF 150 D
42 Fixed castor 150 x 40 181 102x83 80x60 9 Nylon plain bearing 125 CLF 150 D
43 Fixed castor 160 x 40 191 135x110 105x80 11 Roller Bearing 135 CDF 160 DB
44 Fixed castor 160 x 40 191 135x110 105x80 11 Nylon plain bearing 135 CDF 160 D
45 Fixed castor 180 x 45 218 135x110 105x80 11 Roller Bearing 170 CDF 180 DB
46 Fixed castor 180 x 45 218 135x110 105x80 11 Nylon plain bearing 170 CDF 180 D
47 Fixed castor 200 x 50 240 135x110 105x80 11 Roller Bearing 205 CDF 200 DB
48 Fixed castor 200 x 50 240 135x110 105x80 11 Nylon plain bearing 205 CDF 200 D
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH