CD-CG 

Manufacturer ROLLENBAU
Description Swivel castor
Part number CD 80 CGB
Series CD-CG 
Wheel-Ø A x width B [mm] 80 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 30 106 102x83 80x60 9 73 Roller Bearing 70 CD 80 CGB
2 Swivel castor 100 x 30 128 102x83 80x60 9 87 Ball Bearing 90 CD 100 CGK
3 Swivel castor 100 x 30 128 102x83 80x60 9 87 Roller Bearing 90 CD 100 CGB
4 Swivel castor 125 x 38 154 102x83 80x60 9 102.5 Ball Bearing 120 CD 125 CGK
5 Swivel castor 125 x 38 154 102x83 80x60 9 102.5 Roller Bearing 120 CD 125 CGB
6 Swivel castor 150 x 40 181 135x110 105x80 11 126 Ball Bearing 200 CD 150 CGK
7 Swivel castor 150 x 40 181 102x83 80x60 9 126 Ball Bearing 200 CL 150 CGK
8 Swivel castor 150 x 40 181 135x110 105x80 11 126 Roller Bearing 200 CD 150 CGB
9 Swivel castor 150 x 40 181 102x83 80x60 9 126 Roller Bearing 200 CL 150 CGB
10 Swivel castor 160 x 40 191 135x110 105x80 11 131 Ball Bearing 200 CD 160 CGK
11 Swivel castor 160 x 40 191 135x110 105x80 11 131 Roller Bearing 200 CD 160 CGB
12 Swivel castor 200 x 50 240 135x110 105x80 11 159 Ball Bearing 280 CD 200 CGK
13 Swivel castor 200 x 50 240 135x110 105x80 11 159 Roller Bearing 280 CD 200 CGB
14 Swivel castor with total lock 80 x 30 106 102x83 80x60 9 108 Roller Bearing 70 CDT 80 CGB
15 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Ball Bearing 90 CDT 100 CGK
16 Swivel castor with total lock 100 x 30 128 102x83 80x60 9 108 Roller Bearing 90 CDT 100 CGB
17 Swivel castor with total lock 125 x 38 154 102x83 80x60 9 108 Ball Bearing 120 CDT 125 CGK
18 Swivel castor with total lock 125 x 38 154 102x83 80x60 9 108 Roller Bearing 120 CDT 125 CGB
19 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Ball Bearing 200 CDT 150 CGK
20 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Ball Bearing 200 CLT 150 CGK
21 Swivel castor with total lock 150 x 40 181 135x110 105x80 11 140 Roller Bearing 200 CDT 150 CGB
22 Swivel castor with total lock 150 x 40 181 102x83 80x60 9 140 Roller Bearing 200 CLT 150 CGB
23 Swivel castor with total lock 160 x 40 191 135x110 105x80 11 140 Ball Bearing 200 CDT 160 CGK
24 Swivel castor with total lock 160 x 40 191 135x110 105x80 11 140 Roller Bearing 200 CDT 160 CGB
25 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Ball Bearing 280 CDT 200 CGK
26 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Roller Bearing 280 CDT 200 CGB
27 Fixed castor 80 x 30 106 102x83 80x60 9 Roller Bearing 70 CDF 80 CGB
28 Fixed castor 100 x 30 128 102x83 80x60 9 Ball Bearing 90 CDF 100 CGK
29 Fixed castor 100 x 30 128 102x83 80x60 9 Roller Bearing 90 CDF 100 CGB
30 Fixed castor 125 x 38 154 102x83 80x60 9 Ball Bearing 120 CDF 125 CGK
31 Fixed castor 125 x 38 154 102x83 80x60 9 Roller Bearing 120 CDF 125 CGB
32 Fixed castor 150 x 40 181 135x110 105x80 11 Ball Bearing 200 CDF 150 CGK
33 Fixed castor 150 x 40 181 102x83 80x60 9 Ball Bearing 200 CLF 150 CGK
34 Fixed castor 150 x 40 181 135x110 105x80 11 Roller Bearing 200 CDF 150 CGB
35 Fixed castor 150 x 40 181 102x83 80x60 9 Roller Bearing 200 CLF 150 CGB
36 Fixed castor 160 x 40 191 135x110 105x80 11 Ball Bearing 200 CDF 160 CGK
37 Fixed castor 160 x 40 191 135x110 105x80 11 Roller Bearing 200 CDF 160 CGB
38 Fixed castor 200 x 50 240 135x110 105x80 11 Ball Bearing 280 CDF 200 CGK
39 Fixed castor 200 x 50 240 135x110 105x80 11 Roller Bearing 280 CDF 200 CGB
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH