CD-E 

Manufacturer ROLLENBAU
Description Swivel castor
Part number CD 100 EK
Series CD-E 
Wheel-Ø A x width B [mm] 100 x 40
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 100 x 40 128 102x83 80x60 9 87 Ball Bearing 120 CD 100 EK
2 Swivel castor 100 x 40 128 102x83 80x60 9 87 Roller Bearing 120 CD 100 EB
3 Swivel castor 125 x 40 154 102x83 80x60 9 102.5 Ball Bearing 120 CD 125 LEK
4 Swivel castor 125 x 40 154 102x83 80x60 9 102.5 Roller Bearing 120 CD 125 LEB
5 Swivel castor 125 x 50 160 102x83 80x60 9 111.5 Ball Bearing 170 CS 125 EK
6 Swivel castor 125 x 50 160 102x83 80x60 9 111.5 Roller Bearing 170 CS 125 EB
7 Swivel castor 125 x 50 160 135x110 105x80 11 111.5 Ball Bearing 200 CSS 125 EK
8 Swivel castor 125 x 50 160 135x110 105x80 11 111.5 Roller Bearing 200 CSS 125 EB
9 Swivel castor 160 x 50 196 135x110 105x80 11 136 Ball Bearing 300 CS 160 EK
10 Swivel castor 160 x 50 196 135x110 105x80 11 136 Roller Bearing 300 CS 160 EB
11 Swivel castor 180 x 50 218 135x110 105x80 11 147 Ball Bearing 300 CD 180 EK
12 Swivel castor 180 x 50 218 135x110 105x80 11 147 Roller Bearing 300 CD 180 EB
13 Swivel castor 200 x 50 240 135x110 105x80 11 159 Ball Bearing 300 CD 200 EK
14 Swivel castor 200 x 50 240 135x110 105x80 11 159 Roller Bearing 300 CD 200 EB
15 Swivel castor with total lock 100 x 40 128 102x83 80x60 9 108 Ball Bearing 120 CDT 100 EK
16 Swivel castor with total lock 100 x 40 128 102x83 80x60 9 108 Roller Bearing 120 CDT 100 EB
17 Swivel castor with total lock 125 x 40 154 102x83 80x60 9 108 Ball Bearing 120 CDT 125 LEK
18 Swivel castor with total lock 125 x 40 154 102x83 80x60 9 108 Roller Bearing 120 CDT 125 LEB
19 Swivel castor with total lock 125 x 50 160 102x83 80x60 9 140 Ball Bearing 170 CST 125 EK
20 Swivel castor with total lock 125 x 50 160 102x83 80x60 9 140 Roller Bearing 170 CST 125 EB
21 Swivel castor with total lock 125 x 50 160 135x110 105x80 11 140 Ball Bearing 200 CSST 125 EK
22 Swivel castor with total lock 125 x 50 160 135x110 105x80 11 140 Roller Bearing 200 CSST 125 EB
23 Swivel castor with total lock 160 x 50 196 135x110 105x80 11 168 Ball Bearing 300 CST 160 EK
24 Swivel castor with total lock 160 x 50 196 135x110 105x80 11 168 Roller Bearing 300 CST 160 EB
25 Swivel castor with total lock 180 x 50 218 135x110 105x80 11 168 Ball Bearing 300 CDT 180 EK
26 Swivel castor with total lock 180 x 50 218 135x110 105x80 11 168 Roller Bearing 300 CDT 180 EB
27 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Ball Bearing 300 CDT 200 EK
28 Swivel castor with total lock 200 x 50 240 135x110 105x80 11 168 Roller Bearing 300 CDT 200 EB
29 Fixed castor 100 x 40 128 102x83 80x60 9 Ball Bearing 120 CDF 100 EK
30 Fixed castor 100 x 40 128 102x83 80x60 9 Roller Bearing 120 CDF 100 EB
31 Fixed castor 125 x 40 154 102x83 80x60 9 Ball Bearing 120 CDF 125 LEK
32 Fixed castor 125 x 40 154 102x83 80x60 9 Roller Bearing 120 CDF 125 LEB
33 Fixed castor 125 x 50 160 102x83 80x60 9 Ball Bearing 170 CSF 125 EK
34 Fixed castor 125 x 50 160 102x83 80x60 9 Roller Bearing 170 CSF 125 EB
35 Fixed castor 125 x 50 160 135x110 105x80 11 Ball Bearing 200 CSSF 125 EK
36 Fixed castor 125 x 50 160 135x110 105x80 11 Roller Bearing 200 CSSF 125 EB
37 Fixed castor 160 x 50 196 135x110 105x80 11 Ball Bearing 300 CSF 160 EK
38 Fixed castor 160 x 50 196 135x110 105x80 11 Roller Bearing 300 CSF 160 EB
39 Fixed castor 180 x 50 218 135x110 105x80 11 Ball Bearing 300 CDF 180 EK
40 Fixed castor 180 x 50 218 135x110 105x80 11 Roller Bearing 300 CDF 180 EB
41 Fixed castor 200 x 50 240 135x110 105x80 11 Ball Bearing 300 CDF 200 EK
42 Fixed castor 200 x 50 240 135x110 105x80 11 Roller Bearing 300 CDF 200 EB
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH