KD-AEL 

Manufacturer ROLLENBAU
Description Swivel castor
Part number KL 125 AELK
Series KD-AEL 
Wheel-Ø A x width B [mm] 125 x 46
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 125 x 46 163 105x85 80x60 8.5 104.5 Ball Bearing 300 KL 125 AELK
2 Swivel castor 125 x 46 163 135x110 105x80 8.5 104.5 Ball Bearing 300 KD 125 AELK
3 Swivel castor 125 x 46 173 135x110 105x80 12.5 104.5 Ball Bearing 400 KS 125 AELK
4 Swivel castor 160 x 46 199 135x110 105x80 10.5 128 Ball Bearing 300 KD 160 AELK
5 Swivel castor 160 x 46 207 135x110 105x80 12.5 128 Ball Bearing 450 KS 160 AELK
6 Swivel castor 200 x 50 249 135x110 105x80 12.5 165 Ball Bearing 450 KD 200 AELK
7 Swivel castor with total lock 125 x 46 163 105x85 80x60 8.5 140 Ball Bearing 300 KLT 125 AELK
8 Swivel castor with total lock 125 x 46 163 135x110 105x80 8.5 140 Ball Bearing 300 KDT 125 AELK
9 Swivel castor with total lock 125 x 46 173 135x110 105x80 12.5 170 Ball Bearing 400 KST 125 AELK
10 Swivel castor with total lock 160 x 46 199 135x110 105x80 10.5 140 Ball Bearing 300 KDT 160 AELK
11 Swivel castor with total lock 160 x 46 207 135x110 105x80 12.5 140 Ball Bearing 450 KST 160 AELK
12 Swivel castor with total lock 200 x 50 249 135x110 105x80 12.5 170 Ball Bearing 450 KDT 200 AELK
13 Fixed castor 125 x 46 163 105x85 80x60 8.5 Ball Bearing 300 KLF 125 AELK
14 Fixed castor 125 x 46 163 135x110 105x80 8.5 Ball Bearing 300 KDF 125 AELK
15 Fixed castor 125 x 46 173 135x110 105x80 12.5 Ball Bearing 400 KSF 125 AELK
16 Fixed castor 160 x 46 199 135x110 105x80 10.5 Ball Bearing 300 KDF 160 AELK
17 Fixed castor 160 x 46 207 135x110 105x80 12.5 Ball Bearing 450 KSF 160 AELK
18 Fixed castor 200 x 50 249 135x110 105x80 12.5 Ball Bearing 450 KDF 200 AELK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH