315P-DE 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 315 PT 50 VK
Series 315P-DE 
Wheel-Ø A x width B [mm] 50 x 18
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 50 x 18 73 58x58 40x40/42x42 6.2 50 Ball Bearing 40 315 PT 50 VK
2 Swivel castor 50 x 18 73 58x58 40x40/42x42 6.2 50 Nylon plain bearing 40 315 PT 50 V
3 Swivel castor 75 x 25 97 58x58 40x40/42x42 6.2 67.5 Ball Bearing 60 315 PT 75 DEK
4 Swivel castor 75 x 25 97 58x58 40x40/42x42 6.2 67.5 Ball Bearing 60 315 PT 75 TPK
5 Swivel castor with total lock 50 x 18 73 58x58 40x40/42x42 6.2 72 Ball Bearing 40 316 PT 50 VK
6 Swivel castor with total lock 50 x 18 73 58x58 40x40/42x42 6.2 72 Nylon plain bearing 40 316 PT 50 V
7 Swivel castor with total lock 75 x 25 97 58x58 40x40/42x42 6.2 83 Ball Bearing 60 316 PT 75 DEK
8 Swivel castor with total lock 75 x 25 97 58x58 40x40/42x42 6.2 83 Ball Bearing 60 316 PT 75 TPK
9 Fixed castor 50 x 18 73 58x58 40x40/42x42 6.2 Ball Bearing 40 670 PT 50 VK
10 Fixed castor 50 x 18 73 58x58 40x40/42x42 6.2 Nylon plain bearing 40 670 PT 50 V
11 Fixed castor 75 x 25 97 58x58 40x40/42x42 6.2 Ball Bearing 60 670 PT 75 DEK
12 Fixed castor 75 x 25 97 58x58 40x40/42x42 6.2 Ball Bearing 60 670 PT 75 TPK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH