318R-GS 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 318 RÜ12 60 GS
Series 318R-GS 
Wheel-Ø A x width B [mm] 60 x 25
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 60 x 25 96 12.5 56 Plain Bearing 55 318 RÜ12 60 GS
2 Swivel castor 80 x 25 118 12.5 78 Plain Bearing 60 318 RÜ12 80 GS
3 Swivel castor 100 x 25 139 12.5 88 Plain Bearing 70 318 RÜ12 100 GS
4 Swivel castor 125 x 25 166 12.5 100 Plain Bearing 80 318 RÜ12 125 GS
5 Swivel castor with total lock 60 x 25 96 12.5 100 Plain Bearing 55 319 RÜ12 60 GS
6 Swivel castor with total lock 80 x 25 118 12.5 100 Plain Bearing 60 319 RÜ12 80 GS
7 Swivel castor with total lock 100 x 25 139 12.5 100 Plain Bearing 70 319 RÜ12 100 GS
8 Swivel castor with total lock 125 x 25 166 12.5 100 Plain Bearing 80 319 RÜ12 125 GS
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH