320P-G 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 320 PT 50 GK
Series 320P-G 
Wheel-Ø A x width B [mm] 50x18+18
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 50x18+18 73 58x58 40x40/42x42 6.2 50 Ball Bearing 60 320 PT 50 GK
2 Swivel castor 50x18+18 73 58x58 40x40/42x42 6.2 50 Nylon plain bearing 60 320 PT 50 G
3 Swivel castor 50x18+18 73 58x58 40x40/42x42 6.2 50 Nylon plain bearing 60 320 PT 50 GL **
4 Swivel castor 75x25+25 103 77x67 61,5x51,5 8.5 65.5 Ball Bearing 90 320 PT 75 GK
5 Swivel castor 75x25+25 103 77x67 61,5x51,5 8.5 65.5 Ball Bearing 90 320 PT 75 GKL **
6 Swivel castor 75x25+25 103 77x67 61,5x51,5 8.5 65.5 Nylon plain bearing 90 320 PT 75 G
7 Swivel castor 75x25+25 103 77x67 61,5x51,5 8.5 65.5 Nylon plain bearing 90 320 PT 75 GL **
8 Swivel castor with total lock 50x18+18 73 58x58 40x40/42x42 6.2 77 Ball Bearing 60 321 PT 50 GK
9 Swivel castor with total lock 50x18+18 73 58x58 40x40/42x42 6.2 77 Nylon plain bearing 60 321 PT 50 G
10 Swivel castor with total lock 50x18+18 73 58x58 40x40/42x42 6.2 77 Nylon plain bearing 60 321 PT 50 GL **
11 Swivel castor with total lock 75x25+25 103 77x67 61,5x51,5 8.5 105 Ball Bearing 90 321 PT 75 GK
12 Swivel castor with total lock 75x25+25 103 77x67 61,5x51,5 8.5 105 Ball Bearing 90 321 PT 75 GKL **
13 Swivel castor with total lock 75x25+25 103 77x67 61,5x51,5 8.5 105 Nylon plain bearing 90 321 PT 75 G
14 Swivel castor with total lock 75x25+25 103 77x67 61,5x51,5 8.5 105 Nylon plain bearing 90 321 PT 75 GL **
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH