330R-SKA 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 330 RÜ10 125 SKA
Series 330R-SKA 
Wheel-Ø A x width B [mm] 125 x 24
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 125 x 24 158 10.5 102.5 Ball Bearing 70 330 RÜ10 125 SKA
2 Swivel castor 125 x 24 158 12.5 102.5 Ball Bearing 70 330 RÜ12 125 SKA
3 Swivel castor 150 x 35 187 10.5 115 Ball Bearing 80 330 RÜ10 150 SKA
4 Swivel castor 150 x 35 187 12.5 115 Ball Bearing 80 330 RÜ12 150 SKA
5 Swivel castor with total lock 125 x 24 158 10.5 120 Ball Bearing 70 331 RÜ10 125 SKA
6 Swivel castor with total lock 125 x 24 158 12.5 120 Ball Bearing 70 331 RÜ12 125 SKA
7 Swivel castor with total lock 150 x 35 187 10.5 120 Ball Bearing 80 331 RÜ10 150 SKA
8 Swivel castor with total lock 150 x 35 187 12.5 120 Ball Bearing 80 331 RÜ12 150 SKA
9 Swivel castorwith directional lock 125 x 24 158 10.5 120 Ball Bearing 70 337 RÜ10 125 SKA
10 Swivel castorwith directional lock 125 x 24 158 12.5 120 Ball Bearing 70 337 RÜ12 125 SKA
11 Swivel castorwith directional lock 150 x 35 187 10.5 120 Ball Bearing 80 337 RÜ10 150 SKA
12 Swivel castorwith directional lock 150 x 35 187 12.5 120 Ball Bearing 80 337 RÜ12 150 SKA
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH