330P-TP 

Manufacturer ROLLENBAU
Description Swivel castor
Part number 330 PT 76 DEK
Series 330P-TP 
Wheel-Ø A x width B [mm] 75 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 75 x 30 100 90x70 75x45/62x52 8.5 65.5 Ball Bearing 70 330 PT 76 DEK
2 Swivel castor 125 x 32 161 90x70 75x45/62x52 8.5 102.5 Ball Bearing 100 330 PT 127 TPKX
3 Swivel castor with total lock 75 x 30 100 90x70 75x45/62x52 8.5 106 Ball Bearing 70 331 PT 76 DEK
4 Swivel castor with total lock 125 x 32 161 90x70 75x45/62x52 8.5 120 Ball Bearing 100 331 PT 127 TPKX
5 Swivel castorwith directional lock 125 x 32 161 90x70 75x45/62x52 8.5 120 Ball Bearing 100 337 PT 127 TPKX
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH