315R-EL 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 315 RÜ10 50 EL
Series 315R-EL 
Wheel-Ø A x width B [mm] 50 x 18
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 50 x 18 70 10.5 50 Ball Bearing 40 315 RÜ10 50 EL
2 Swivel castor 50 x 18 70 12.5 50 Ball Bearing 40 315 RÜ12 50 EL
3 Swivel castor 75 x 25 97 10.5 67.5 Ball Bearing 60 315 RÜ10 75 EL
4 Swivel castor 75 x 25 97 12.5 67.5 Ball Bearing 60 315 RÜ12 75 EL
5 Swivel castor 100 x 24 121 10.5 85 Ball Bearing 70 315 RÜ10 100 EL
6 Swivel castor 100 x 24 121 12.5 85 Ball Bearing 70 315 RÜ12 100 EL
7 Swivel castor with total lock 50 x 18 70 10.5 72 Ball Bearing 40 316 RÜ10 50 EL
8 Swivel castor with total lock 50 x 18 70 12.5 72 Ball Bearing 40 316 RÜ12 50 EL
9 Swivel castor with total lock 75 x 25 97 10.5 83 Ball Bearing 60 316 RÜ10 75 EL
10 Swivel castor with total lock 75 x 25 97 12.5 83 Ball Bearing 60 316 RÜ12 75 EL
11 Swivel castor with total lock 100 x 24 121 10.5 95 Ball Bearing 70 316 RÜ10 100 EL
12 Swivel castor with total lock 100 x 24 121 12.5 95 Ball Bearing 70 316 RÜ12 100 EL
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH