CR-C 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber CR 80 CK
Series CR-C 
Wheel-Ø A x width B [mm] 80 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 30 106 12.5 73 Ball Bearing 60 CR 80 CK
2 Swivel castor 80 x 30 106 12.5 73 Roller Bearing 60 CR 80 CB
3 Swivel castor 100 x 30 128 12.5 87 Ball Bearing 80 CR 100 CK
4 Swivel castor 100 x 30 128 12.5 87 Roller Bearing 80 CR 100 CB
5 Swivel castor 125 x 38 154 12.5 102.5 Ball Bearing 120 CR 125 CK
6 Swivel castor 125 x 38 154 12.5 102.5 Roller Bearing 120 CR 125 CB
7 Swivel castor 150 x 40 181 12.5 126 Ball Bearing 170 CR 150 CK
8 Swivel castor 150 x 40 181 12.5 126 Roller Bearing 170 CR 150 CB
9 Swivel castor 160 x 40 191 12.5 131 Ball Bearing 180 CR 160 CK
10 Swivel castor 160 x 40 191 12.5 131 Roller Bearing 180 CR 160 CB
11 Swivel castor 180 x 45 218 12.5 147 Ball Bearing 200 CR 180 CK
12 Swivel castor 180 x 45 218 12.5 147 Roller Bearing 200 CR 180 CB
13 Swivel castor 200 x 50 240 12.5 159 Ball Bearing 230 CR 200 CK
14 Swivel castor 200 x 50 240 12.5 159 Roller Bearing 230 CR 200 CB
15 Swivel castor with total lock 80 x 30 106 12.5 108 Ball Bearing 60 CRT 80 CK
16 Swivel castor with total lock 80 x 30 106 12.5 108 Roller Bearing 60 CRT 80 CB
17 Swivel castor with total lock 100 x 30 128 12.5 108 Ball Bearing 80 CRT 100 CK
18 Swivel castor with total lock 100 x 30 128 12.5 108 Roller Bearing 80 CRT 100 CB
19 Swivel castor with total lock 125 x 38 154 12.5 108 Ball Bearing 120 CRT 125 CK
20 Swivel castor with total lock 125 x 38 154 12.5 108 Roller Bearing 120 CRT 125 CB
21 Swivel castor with total lock 150 x 40 181 12.5 140 Ball Bearing 170 CRT 150 CK
22 Swivel castor with total lock 150 x 40 181 12.5 140 Roller Bearing 170 CRT 150 CB
23 Swivel castor with total lock 160 x 40 191 12.5 168 Ball Bearing 180 CRT 160 CK
24 Swivel castor with total lock 160 x 40 191 12.5 168 Roller Bearing 180 CRT 160 CB
25 Swivel castor with total lock 180 x 45 218 12.5 168 Ball Bearing 200 CRT 180 CK
26 Swivel castor with total lock 180 x 45 218 12.5 168 Roller Bearing 200 CRT 180 CB
27 Swivel castor with total lock 200 x 50 240 12.5 168 Ball Bearing 230 CRT 200 CK
28 Swivel castor with total lock 200 x 50 240 12.5 168 Roller Bearing 230 CRT 200 CB
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH