KD-KG 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber KD 125 KGB
Series KD-KG 
Wheel-Ø A x width B [mm] 125 x 38
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 125 x 38 163 135x110 105x80 10.5 104.5 Roller Bearing 145 KD 125 KGB
2 Swivel castor 150 x 40 194 135x110 105x80 10.5 123 Ball Bearing 200 KD 150 KGK
3 Swivel castor 150 x 40 194 135x110 105x80 10.5 123 Roller Bearing 200 KD 150 KGB
4 Swivel castor 160 x 40 199 135x110 105x80 10.5 128 Ball Bearing 200 KD 160 KGK
5 Swivel castor 160 x 40 199 135x110 105x80 10.5 128 Roller Bearing 200 KD 160 KGB
6 Swivel castor 200 x 50 249 135x110 105x80 12.5 165 Ball Bearing 280 KD 200 KGK
7 Swivel castor 200 x 50 249 135x110 105x80 12.5 165 Roller Bearing 280 KD 200 KGB
8 Swivel castor 250 x 60 287 200x160 160x120 12.5 215 Ball Bearing 360 KS 250 KGK
9 Swivel castor 250 x 60 287 200x160 160x120 12.5 215 Roller Bearing 360 KS 250 KGB
10 Swivel castor with total lock 125 x 38 163 135x110 105x80 10.5 140 Roller Bearing 145 KDT 125 KGB
11 Swivel castor with total lock 150 x 40 194 135x110 105x80 10.5 140 Ball Bearing 200 KDT 150 KGK
12 Swivel castor with total lock 150 x 40 194 135x110 105x80 10.5 140 Roller Bearing 200 KDT 150 KGB
13 Swivel castor with total lock 160 x 40 199 135x110 105x80 10.5 140 Ball Bearing 200 KDT 160 KGK
14 Swivel castor with total lock 160 x 40 199 135x110 105x80 10.5 140 Roller Bearing 200 KDT 160 KGB
15 Swivel castor with total lock 200 x 50 249 135x110 105x80 12.5 170 Ball Bearing 280 KDT 200 KGK
16 Swivel castor with total lock 200 x 50 249 135x110 105x80 12.5 170 Roller Bearing 280 KDT 200 KGB
17 Swivel castor with total lock 250 x 60 287 200x160 160x120 12.5 215 Ball Bearing 360 KST 250 KGK
18 Swivel castor with total lock 250 x 60 287 200x160 160x120 12.5 215 Roller Bearing 360 KST 250 KGB
19 Fixed castor 125 x 38 163 135x110 105x80 10.5 Roller Bearing 145 KDF 125 KGB
20 Fixed castor 150 x 40 194 135x110 105x80 10.5 Ball Bearing 200 KDF 150 KGK
21 Fixed castor 150 x 40 194 135x110 105x80 10.5 Roller Bearing 200 KDF 150 KGB
22 Fixed castor 160 x 40 199 135x110 105x80 10.5 Ball Bearing 200 KDF 160 KGK
23 Fixed castor 160 x 40 199 135x110 105x80 10.5 Roller Bearing 200 KDF 160 KGB
24 Fixed castor 200 x 50 249 135x110 105x80 12.5 Ball Bearing 280 KDF 200 KGK
25 Fixed castor 200 x 50 249 135x110 105x80 12.5 Roller Bearing 280 KDF 200 KGB
26 Fixed castor 250 x 60 287 200x160 160x120 12.5 Ball Bearing 360 KSF 250 KGK
27 Fixed castor 250 x 60 287 200x160 160x120 12.5 Roller Bearing 360 KSF 250 KGB
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH