330LP-G 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 330L PT 127 GK
Series 330LP-G 
Wheel-Ø A x width B [mm] 125 x 32
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 125 x 32 161 90x70 75x45/62x52 8.5 102.5 Ball Bearing 100 330L PT 127 GK
2 Swivel castor 125 x 32 161 90x70 75x45/62x52 8.5 102.5 Ball Bearing 100 330L PT 127 GKL **
3 Swivel castor 125 x 32 161 90x70 75x45/62x52 8.5 102.5 Nylon plain bearing 100 330L PT 127 G
4 Swivel castor 125 x 32 161 90x70 75x45/62x52 8.5 102.5 Nylon plain bearing 100 330L PT 127 GL **
5 Swivel castor with total lock 125 x 32 161 90x70 75x45/62x52 8.5 130 Ball Bearing 100 331L PT 127 GK
6 Swivel castor with total lock 125 x 32 161 90x70 75x45/62x52 8.5 130 Ball Bearing 100 331L PT 127 GKL **
7 Swivel castor with total lock 125 x 32 161 90x70 75x45/62x52 8.5 130 Nylon plain bearing 100 331L PT 127 G
8 Swivel castor with total lock 125 x 32 161 90x70 75x45/62x52 8.5 130 Nylon plain bearing 100 331L PT 127 GL **
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH