800R-GF 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 800 RÜ12 102 GFK
Series 800R-GF 
Wheel-Ø A x width B [mm] 100 x 32
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 100 x 32 145 12.5 93 Ball Bearing 90 800 RÜ12 102 GFK
2 Swivel castor 125 x 32 165 12.5 109.5 Ball Bearing 100 800 RÜ12 127 GFK
3 Swivel castor 150 x 32 195 12.5 124 Ball Bearing 100 800 RÜ12 150 GFK
4 Swivel castor 200 x 32 251 12.5 167 Ball Bearing 120 800 RÜ12 200 GFK
5 Swivel castor with total lock 100 x 32 145 12.5 110 Ball Bearing 90 801 RÜ12 102 GFK
6 Swivel castor with total lock 125 x 32 165 12.5 120 Ball Bearing 100 801 RÜ12 127 GFK
7 Swivel castor with total lock 150 x 32 195 12.5 134 Ball Bearing 100 801 RÜ12 150 GFK
8 Swivel castor with total lock 200 x 32 251 12.5 167 Ball Bearing 120 801 RÜ12 200 GFK
9 Swivel castorwith directional lock 100 x 32 145 12.5 110 Ball Bearing 90 807 RÜ12 102 GFK
10 Swivel castorwith directional lock 125 x 32 165 12.5 120 Ball Bearing 100 807 RÜ12 127 GFK
11 Swivel castorwith directional lock 150 x 32 195 12.5 134 Ball Bearing 100 807 RÜ12 150 GFK
12 Swivel castorwith directional lock 200 x 32 251 12.5 167 Ball Bearing 120 807 RÜ12 200 GFK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH